ISO7831
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-immunity, 100-Mbps, 5.7-kVRMS reinforced triple-channel 2/1 digital isolator

 

Models (2)

Title Category Type Date
ISO7831 IBIS Model (Rev. B) IBIS Model ZIP 23 Jun 2016
ISO7831F IBIS Model IBIS Model IBS 31 Jul 2015

Design kits & evaluation modules (2)

Name Part# Type
High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module ISO7842-EVM Evaluation Modules & Boards
LMG3410R070 daughter card LMG3410-HB-EVM Evaluation Modules & Boards

Reference designs

99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design

Continuous-Conduction-Mode (CCM) Totem-pole power factor correction (PFC) is a simple but efficient power converter.  To achieve 99% efficiency, there are many design details that need to be taken into account.  The PMP20873 reference design uses TI’s 600VGaN  power stage (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.