Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 0.35 SNR (dB) 102 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 1.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 0.35 SNR (dB) 102 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 1.5 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGL) 8 6.25 mm² 2.5 x 2.5
  • WSON, SOIC, and VSSOP Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω: 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω: 10% (max)
  • Shutdown Current: 0.7μA (typ)

All trademarks are the property of their respective owners.

  • WSON, SOIC, and VSSOP Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω: 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω: 10% (max)
  • Shutdown Current: 0.7μA (typ)

All trademarks are the property of their respective owners.

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4819 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4819 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4819 can be configured using external gain-setting resistors. The device is available in WSON, VSSOP, and SOIC package types to suit various applications.

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4819 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4819 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4819 can be configured using external gain-setting resistors. The device is available in WSON, VSSOP, and SOIC package types to suit various applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4819  350mW Audio Power Amplifier with Shutdown Mode datasheet (Rev. D) 21 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM4819MBD — 350mW Audio Power Amplifier with Shutdown Mode

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

This LM4819MBD is an evaluation board designed to ease the evaluation and effort during the development of (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-TM4C129CAMERA — Camera Reference Design for ARM® Cortex®-M Microcontrollers (MCUs)

This design implements a network camera with a QVGA display panel and an embedded web server for remote monitoring.  With a memory footrpint of 250KB for the web server, there is ample memory available on the TM4C129x microcontroller for additional customizations.
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design

This design uses Texas Instrument's high performance TM4C129x microcontrollers (MCUs) with integrated Ethernet PHY to capture, exchange and playback audio efficiently with power supplied over the network (PoE solution) instead of separate external power sources. The application uses TivaWare (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-CONNECTED-ETHERNET — Connected Ethernet, USB, and LCD Reference Design

This reference design will demonstrate several Ethernet- and LCD-enabled applications such as remote sensor monitoring, Ethernet configuration via web-based and LCD dashboards and aware applications that interface with weather websites.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (NGL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos