LMH0341 3Gbps, HD, SD, DVB-ASI SDI Deserializer with Loopthrough and LVDS Interface | TI.com

LMH0341
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3Gbps, HD, SD, DVB-ASI SDI Deserializer with Loopthrough and LVDS Interface

 

Description

The LMH0341/0041/0071/0051 SDI Deserializers are part of TI’s family of FPGA-Attach SER/DES products supporting 5-bit LVDS interfaces with FPGAs. When paired with a host FPGA the LMH0341 automatically detects the incoming data rate and decodes the raw 5-bit data words compliant to any of the following standards: DVB-ASI, SMPTE 259M, SMPTE 292M, or SMPTE 424M. See for details on which Standards are supported per device.

The interface between the LMH0341 and the host FPGA consists of a 5-bit wide LVDS bus, an LVDS clock and an SMBus interface. No external VCOs or clocks are required. The LMH0341 CDR detects the frequency from the incoming data stream, generates a clean clock and transmits both clock and data to the host FPGA. The LMH0341, LMH0041 and LMH0071 include a serial reclocked loopthrough with integrated SMPTE compliant cable driver. Refer to for a complete listing of single channel deserializers offered in this family.

The FPGA-Attach SER/DES product family is supported by a suite of IP which allows the design engineer to quickly develop video applications using the SER/DES products. The product is packaged in a physically small 48 pin WQFN package.

Features

  • 5-Bit LVDS Interface
  • No External VCO or Clock Required
  • Reclocked Serial Loopthrough With Cable Driver
  • Powerdown Mode
  • 3.3V SMBus Configuration Interface
  • Small 48-Pin WQFN Package
  • Industrial Temperature range: -40°C to +85°C

Key Specifications

  • Output compliant with SMPTE 259M-C, SMPTE 292M, SMPTE 424M and DVB-ASI
  • Typical power dissipation: 590 mW (loopthrough disabled, 3G datarate)
  • 0.6 UI Minimum Input Jitter Tolerance

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

Parametrics

Compare all products in Serial digital interface (SDI) Email Download to Excel
Part number Order Function Data rate (Max) (Gbps) Power consumption (mW) Control interface Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
LMH0341 Order now Deserializer     2.97     520     Pin/SMBus     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)     -40 to 85    
LMH0031 Order now Deserializer     1.485     705     Pin/I2C     TQFP | 64     64TQFP: 144 mm2: 12 x 12 (TQFP | 64)     0 to 70    
LMH0041 Order now Deserializer     1.485     480     Pin/SMBus     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)     -40 to 85