LMH2832
- Dual-Channel, Individual SPI™-Controlled DVGA
- Single 5-V Supply
- –3-dB Bandwidth: 1.1 GHz (Max Gain)
- Flat Bandwidth Response: 300 MHz
- Channel-to-Channel Gain Matching: ±0.05 dB
- Channel-to-Channel Phase Matching: ±0.1°
- Gain:
- 30 dB to –9 dB
- 1-dB Steps ±0.2 dB
- Output Third-Order Intercept Point (OIP3):
- 43 dBm at 300 MHz
- 51 dBm at 200 MHz
- Noise Figure (NF):
- 6.5 dB (Max Gain) at 300 MHz, ZIN = 150 Ω
- Adjustable Power Consumption:
- 90 mA to 108 mA per Channel
- Power-Saving, Power-Down Feature:
- IQ < 4.5 mA per Channel
- Power-Down Pin and SPI Programmability
- Input Return Loss at 300 MHz:
- 17 dB (RS = 150 Ω)
The LMH2832 is a high-linearity, dual-channel, digital variable-gain amplifier (DVGA) for high-speed signal chain and data-acquisition systems. The LMH2832 is optimized to provide high bandwidth, low distortion, and low noise, thus making the device ideally suited as a dual, 14-bit, analog-to-digital converter (ADC) driver. The device consists of one fixed-gain block and one variable attenuator consisting of a total gain of 30 dB with a maximum attenuation of 39 dB. The gain range is from 30 dB to –9 dB in 1-dB gain steps with a gain accuracy of ±0.2 dB. The input impedance can be easily matched to 50-Ω or 75-Ω systems using a 1:3-Ω or 1:2-Ω ratio balun, respectively. The LMH2832 is designed to drive general-purpose ADCs and also meets the requirements for both data over cable service interface specification (DOCSIS) 3.0 32 quadrature amplitude modulation (QAM) carriers and DOCSIS 3.1 wideband orthogonal frequency-division multiplexing (OFDM) systems. With excellent NF (6.5 dB) and linearity, the LMH2832 is designed to perform to within DOCSIS specifications. The quiescent current in the power-down state is less than 5 mA per channel with the typical current consumption during operation at 105 mA per channel.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH2832 Fully Differential, Dual, 1.1-GHz, Digital Variable-Gain Amplifier datasheet (Rev. A) | PDF | HTML | 18 Jul 2016 |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
EVM User's guide | LMH2832EVM-50 Evaluation Module User's Guide | 30 Jun 2016 | ||
EVM User's guide | LMH2832EVM-75 Evaluation Module User's Guide | 30 Jun 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH2832EVM-50 — LMH2832EVM-50 Evaluation Module
LMH2832 TINA-TI Reference Design (Rev. A)
TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications
Package | Pins | Download |
---|---|---|
VQFN (RHA) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.