LSF0204 4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push- Pull | TI.com

LSF0204 (ACTIVE) 4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push- Pull

 

Description

The LSF family consists of bidirectional voltage level translators that operate from 0.8 V to 4.5 V (Vref_A) and 1.8 V to 5.5 V (Vref_B). This range allows for bidirectional voltage translations between 0.8 V and 5.0 V without the need for a direction terminal in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100 MHz for open-drain systems that utilize a 15-pF capacitance and 165-Ω pull-up resistor.

When the An or Bn port is LOW, the switch is in the ON-state and a low resistance connection exists between the An and Bn ports. The low Ron of the switch allows connections to be made with minimal propagation delay and signal distortion. The voltage on the A or B side will be limited to Vref_A and can be pulled up to any level between Vref_A and 5 V. This functionality allows a seamless translation between higher and lower voltages selected by the user without the need for directional control.

The supply voltage (Vpu#) for each channel may be individually set up with a pull up resistor. For example, CH1 may be used in up-translation mode (1.2 V ↔ 3.3 V) and CH2 in down-translation mode (2.5 V ↔ 1.8 V).

When EN is HIGH, the translator switch is on, and the An I/O is connected to the Bn I/O, respectively, allowing bidirectional data flow between ports. When EN is LOW, the translator switch is off, and a high-impedance state exists between ports. The EN input circuit is designed to be supplied by Vref_A. EN must be LOW to ensure the high-impedance state during power-up or power-down.

Features

  • Provides Bidirectional Voltage Translation With No Direction Terminal
  • Supports up to 100-MHz up Translation and Greater Than 100-MHz Down Translation
    at ≤ 30-pF Capacitor Load and up to 40-MHz Up/Down Translation at 50-pF Capacitor Load
  • Supports Ioff, Partial Power Down Mode (Refer to Feature Description)
  • Allows Bidirectional Voltage Level Translation Between
    • 0.8 V ↔ 1.8, 2.5, 3.3, 5 V
    • 1.2 V ↔ 1.8, 2.5, 3.3, 5 V
    • 1.8 V ↔ 2.5, 3.3, 5 V
    • 2.5 V ↔ 3.3, 5 V
    • 3.3 V ↔ 5 V
  • Low Standby Current
  • 5 V Tolerance I/O Port to Support TTL
  • Low Ron Provides Less Signal Distortion
  • High-Impedance I/O Terminals For EN = Low
  • Flow-Through Pinout for Ease PCB Trace Routing
  • Latch-Up Performance Exceeds 100 mA Per JESD17
  • –40°C to 125°C Operating Temperature Range
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Auto bidirectional voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Max) (V) Output voltage (Min) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
LSF0204 Order now LSF     I2C
SMBus    
4     0.95     5     5     0.95     0     0     DSBGA | 12
TSSOP | 14
UQFN | 12
VQFN | 14    
Catalog    
LSF0101 Samples not available LSF       1     0.95     5     5     0.95     0     0     SON | 6     Catalog    
LSF0102 Samples not available LSF     I2C     2     0.95     5     5     0.95     0     0     DSBGA | 8
SM8 | 8
VSSOP | 8
X2SON | 8    
Catalog    
LSF0102-Q1 Order now LSF     I2C     2     0.9     5.5     5.5     0.9     0     0     VSSOP | 8     Automotive    
LSF0108 Order now LSF       8     0.95     5     5     0.95     0     0     TSSOP | 20
VQFN | 20    
Catalog    
LSF0108-Q1 Order now LSF       8     0.95     5     5     0.95     0     0     TSSOP | 20     Automotive    
LSF0204D Order now LSF     I2C
SPI    
4     0.95     5     5