MUX36S08 (ACTIVE) 36-V, low-capacitance, low-leakage-current, precision, analog multiplexer

 

Models (2)

Title Category Type Size (KB) Date Views
MUX36S08 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 5600 KB 23 Jan 2016 0 views
MUX36S08 IBIS MODEL IBIS Model ZIP 14 KB 03 Dec 2015 0 views

Design kits & evaluation modules (2)

Name Part# Type
MUX36S08 evaluation module MUX36S08EVM-PDK Evaluation Modules & Boards
Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages LEADED-ADAPTER1 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) communication (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.