ONET4291VA

OBSOLETE

4.25-Gbps VCSEL driver with serial interface

Product details

Type Laser driver Data rate (max) (Mbps) 4250 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 40000 Imod (A) 0.014 Supply current (max) (µA) 46000 Deterministic jitter (typ) (ps) 7 Operating temperature range (°C) -40 to 85
Type Laser driver Data rate (max) (Mbps) 4250 Features 2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select Supply current (typ) (µA) 40000 Imod (A) 0.014 Supply current (max) (µA) 46000 Deterministic jitter (typ) (ps) 7 Operating temperature range (°C) -40 to 85
VQFN (RGP) 20 16 mm² 4 x 4
  • Multi-Rate Operation from 1 Gbps Up To 4.25 Gbps
  • 2-Wire Digital Interface
  • Digitally Selectable Modulation Current
  • Digitally Selectable Bias Current
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Includes Laser Safety Features
  • Analog Temperature Sensor Output
  • Single 3.3-V Supply
  • Operating Temperature -40°C to 85°C
  • Small Footprint Surface Mount 4 mm × 4 mm, 20-Pin QFN Package
  • APPLICATIONS
    • Multirate SFP/SFF Modules
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Transmitters
    • Gigabit Ethernet Transmitters

  • Multi-Rate Operation from 1 Gbps Up To 4.25 Gbps
  • 2-Wire Digital Interface
  • Digitally Selectable Modulation Current
  • Digitally Selectable Bias Current
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Includes Laser Safety Features
  • Analog Temperature Sensor Output
  • Single 3.3-V Supply
  • Operating Temperature -40°C to 85°C
  • Small Footprint Surface Mount 4 mm × 4 mm, 20-Pin QFN Package
  • APPLICATIONS
    • Multirate SFP/SFF Modules
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Transmitters
    • Gigabit Ethernet Transmitters

The ONET4291VA is a versatile high-speed multi-rate VCSEL driver for fiber optic applications with data rates up to 4.25 Gbps.

The device provides a 2-wire interface which allows digital control of the modulation and bias currents, eliminating the need for of external components.

The ONET4291VA includes an integrated automatic power control loop as well as circuitry to support laser safety and transceiver management systems.

The part is available in a small footprint 4 mm × 4 mm 20-pin QFN package and it requires a single 3.3-V supply.

This power efficient multi-rate VCSEL driver is characterized for operation from -40°C to 85°C ambient temperature.

The ONET4291VA is a versatile high-speed multi-rate VCSEL driver for fiber optic applications with data rates up to 4.25 Gbps.

The device provides a 2-wire interface which allows digital control of the modulation and bias currents, eliminating the need for of external components.

The ONET4291VA includes an integrated automatic power control loop as well as circuitry to support laser safety and transceiver management systems.

The part is available in a small footprint 4 mm × 4 mm 20-pin QFN package and it requires a single 3.3-V supply.

This power efficient multi-rate VCSEL driver is characterized for operation from -40°C to 85°C ambient temperature.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1.0 Gbps to 4.25 Gbps Multi-Rate VCSEL Driver datasheet 09 Sep 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location