ONET8551T 11.3-Gbps limiting transimpedance amplifier with RSSI | TI.com

ONET8551T
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
11.3-Gbps limiting transimpedance amplifier with RSSI

 

Special Note

To request an ONET8551T device model please send request here.

ONET8551T

11.3Gbps Limiting Transimpedance Amplifier with RSSI

Description

The ONET8551T device is a high-speed, high-gain, limiting transimpedance amplifier used in optical receivers with data rates up to 11.3 Gbps. It features low-input referred noise, 9-GHz bandwidth, 10-kΩ small signal transimpedance, and a received signal strength indicator (RSSI.

The ONET8551T device is available in die form, includes an on-chip VCC bypass capacitor, and is optimized for packaging in a TO can.

The ONET8551T device requires a single +3.3-V supply. The power-efficient design typically dissipates less than 95 mW. The device is characterized for operation from –40°C to 100°C case (IC back-side) temperature.

Features

  • 9-GHz Bandwidth
  • 10-kΩ Differential Small Signal
    Transimpedance
  • –20-dBm Sensitivity
  • 0.9-µARMS Input Referred Noise
  • 2.5-mAp-p Input Overload Current
  • Received Signal Strength Indication
    (RSSI)
  • 92-mW Typical Power Dissipation
  • CML Data Outputs With On-Chip
    50-Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single +3.3-V Supply
  • Die Size: 870 µm x 1036 µm

Parametrics

Compare all products in Optical networking ICs Email Download to Excel
Part number Order Device type Data rate (Max) (Gbps) VCC (V) ICC (Typ) (mA) ICC (Max) (mA) DJ (Typ) (ps) Operating temperature range (C)
ONET8551T Order now Transimpedance and limiting amplifier     11.3     3.3     28     40     6     -40 to 100    
ONET8501T Samples not available Transimpedance and limiting amplifier     11.3     3.3     28     44     6     -40 to 100    
ONET8521T Order now Transimpedance and limiting amplifier     11.3     3.3     27     40     6     -40 to 100    
ONET8531T Samples not available Transimpedance and limiting amplifier     11.3     3.3     28     44     6     -40 to 100    
ONET8541T Order now Transimpedance and limiting amplifier     11.3     3.3     27     40     6     -40 to 100