PCM1754
106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control)
A newer version of this product is available
PCM1754
- 24-bit resolution
- Analog performance (VCC = 5 V)
- Dynamic range: 106 dB
- SNR: 106 dB, typical
- THD+N: 0.002%, typical
- Full-scale output: 4 VPP, typical
- 4× or 8× oversampling digital filter
- Stop-band attenuation: –50 dB
- Pass-band ripple: ±0.04 dB
- Sampling frequency: 5 kHz to 200 kHz
- System clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS with auto detect
- Hardware control (PCM1754)
- I2S and 16-bit word, right-justified
- 44.1 kHz digital de-emphasis
- Soft mute
- Zero flag for L-, R-channel common output
- Power supply: 5-V single supply
- Small 16-lead SSOP package, lead-free
The PCM1753, PCM1754, and PCM1755 (PCM175x) devices are stereo digital-to-analog converters (DACs) based on TIs enhanced delta-sigma architecture. This enhanced architecture employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved clock jitter tolerance. The PCM175x devices easily interface with audio DSP and decoder chips because of the devices support of industry-standard audio data formats with 16-bit and 24-bit data. The PCM175x devices can be controlled in a hardware mode, or through a full set of user-programmable functions that are accessible through a three-wire serial control port that supports register-write functions.
The PCM1753 is pin compatible with the PCM1748, PCM1742, and PCM1741, except for pin 5.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM175x 24-Bit, 192-kHz Sampling, Enhanced Multilevel, Delta-Sigma, Audio, Digital-to-Analog Converter datasheet (Rev. E) | PDF | HTML | 17 Jul 2019 |
Application note | Out-of-Band Noise and Filtering for PCM DAC | 20 May 2005 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SSOP (DBQ) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.