A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW PCM5140-Q1 ACTIVE Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR Smaller package, higher SNR performance and more programmability
NEW PCM6140-Q1 ACTIVE Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR Smaller package, higher SNR performance and more programmability

Product details

Number of ADC channels 4 Analog inputs 8 Digital audio interface I2S, L, R, TDM Control interface I2C Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 4 Analog inputs 8 Digital audio interface I2S, L, R, TDM Control interface I2C Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 110 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • High SNR Performance:
    • 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
    • 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
  • ADC Sample Rate (fS) = 8 kHz to 192 kHz
  • Up To Four Independent ADC Channels Available
  • Single-Ended, 2.1-VRMS Full-Scale (FS) Input
  • Differential, 4.2-VRMS FS Input
  • Hardware (HW) Control: PCM1860-Q1/61-Q1
  • Software (SW) Control (I2C or SPI):
    PCM1862-Q1/63-Q1/64-Q1/65-Q1
  • Support for Up To Four Digital Microphones
    (SW-Controlled Devices)
  • Programmable Gain Amplifier (PGA):
    • Fixed Gain: 0 dB, 12 dB, 32 dB
      (PCM1860-Q1/61-Q1)
    • SW-Controlled Gain: –12 dB to +32 dB
      (PCM1862-Q1/63-Q1/64-Q1/65-Q1)
  • Integrated High-Performance Audio PLL
  • Single 3.3-V Power-Supply Operation
  • Power Dissipation at 3.3 V:
    • < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
    • < 145 mW (PCM1864-Q1/65-Q1)
  • Energysense Audio Content Detector for Auto System Wakeup and Sleep
  • Master or Slave Audio Interface
  • Automatic PGA Clipping Suppression Control
  • PCB-Footprint Compatibility Across All Devices

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.

The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.

An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM186x-Q1 Automotive, 4-Channel or 2-Channel, 192-kHz, Audio ADCs datasheet (Rev. A) PDF | HTML 21 Jun 2017
Application note Sitara Linux ALSA DSP Microphone Array Voice Recognition 30 Jun 2017
Technical article How do automotive cabin sound-enhancement systems work? PDF | HTML 28 Sep 2016
EVM User's guide PCM186x EVM User's Guide 31 Mar 2015
Application note Optimizing Signal Chain Noise on PCM186x Devices 05 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1865EVM — PCM1865 110dB 4-Ch Software-Controlled Audio ADC With Universal Front End Evaluation Module

The PCM1865EVM (EVM) is an easy-to-use board for full evaluation of the four channel PCM1865 ADC. The included USB-12X board connects the EVM to the PC and provides 5V power. The EVM is controlled by PurePathTM Console which gives the ability to load, run and save scripts.

User guide: PDF
Support software

SLAC663 PCM186x Mixer Coefficient Calculation

Supported products & hardware

Supported products & hardware

Products
Audio ADCs
PCM1860 103dB 2-Channel Hardware-Controlled Audio ADC With Universal Front End PCM1860-Q1 Automotive 103dB 2-Channel Hardware-Controlled Audio ADC With Universal Front End PCM1861 110dB 2-Channel Hardware-Controlled Audio ADC With Universal Front End PCM1861-Q1 Automotive 110dB 2-Channel Hardware-Controlled Audio ADC With Universal Front End PCM1862 103-dB, 2-channel, software-controlled, audio ADC with universal front end PCM1862-Q1 ;Automotive 103-dB, 2-channel, software-controlled, audio ADC with universal front end PCM1863 110dB 2-Channel Software-Controlled Audio ADC With Universal Front End PCM1863-Q1 Automotive 110dB 2-Channel Software-Controlled Audio ADC With Universal Front End PCM1864 103dB 4-Channel Software-Controlled Audio ADC With Universal Front End PCM1864-Q1 Automotive 103dB 4-Channel Software-Controlled Audio ADC With Universal Front End PCM1865 110dB 4-Channel Software-Controlled Audio ADC With Universal Front End PCM1865-Q1 Automotive 110dB 4-Channel Software-Controlled Audio ADC With Universal Front End
Simulation model

PCM186x IBIS Model

SLAM211.ZIP (79 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00733 — Automotive 8-Channel Class-D Amplifier with 2.1 MHz Switching Power Supply Reference Design

TIDA-00733 is a reference design for an eight-channel, Class-D amplifier that is capable of driving 2-Ω loads and an off-battery step-down power supply with 5-V and  3.3-V outputs. The amplifier design provides audio inputs for each audio channel. A  high-performance audio (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00743 — Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos