PCM4204 118dB SNR 4-Channel Audio ADC | TI.com

PCM4204
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
118dB SNR 4-Channel Audio ADC

 

Recommended alternative parts

  • PCM4202  -  2 channels
  • PCM4220  -  2 channels, higher SNR, higher THD+N
  • PCM1804  -  2 channels, lower power consumption, 112dB SNR

Description

The PCM4204 is a high-performance, four-channel analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4204 architecture utilizes a 1-bit delta-sigma modulator per channel incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4204 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4204 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. In addition, the PCM4204 supports a DSD input mode, allowing 1-bit DSD to 24-bit PCM data format conversion utilizing the on-chip digital decimation filter. These features make the PCM4204 suitable for a variety of digital audio recording and processing applications.

The PCM4204 includes a flexible audio serial port interface, which supports standard PCM audio data formats, as well as time division multiplexed (TDM) PCM data formats. Multiple format support allows the system designer to choose the interface format that best suits the end application. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4204 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4204 is available in a thermally-enhanced HTQFP-64 PowerPAD™ package.

Features

  • Four High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range: 118dB
    • THD+N: –105dB
  • Dynamic Performance: DSD Output
    • Dynamic Range: 115dB
    • THD+N: –103dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • DSD Data Port
    • Supports DSD Output or Input for All Four Channels Simultaneously
    • Input Mode Provides 1-Bit DSD to 24-Bit PCM Data Format Conversion
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal
    • Clipping Flag Output for Each Channel
  • Power Supplies: +5V Analog and +3.3V Digital
  • Power Dissipation:
    • fS = 48kHz: 600mW typical
    • fS = 96kHz: 640mW typical
    • fS = 192kHz: 615mW typical
  • Power-Down Mode
  • Available in a Thermally-Enhanced HTQFP-64 Package
  • APPLICATIONS
    • Digital Recorders and Mixing Desks
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround Sound Encoders
    • High-End A/V Receivers

PowerPAD is a registered trademark of Texas Instruments.
All trademarks are the property of their respective owners.

Parametrics

Compare all products in Audio ADCs Email Download to Excel
Part number Order ADC channels Analog inputs Digital audio interface Control interface Sampling rate (Max) (kHz) ADC SNR (Typ) (dB) Rating
PCM4204 Order now 4     4     DSD
PCM    
H/W     216     118     Catalog    
PCM1864 Order now 4     8     L     I2C     192     103     Catalog    
PCM1865 Order now 4     8     L     I2C     192     110     Catalog