PCMD3140
- 4-channel PDM microphones simultaneous conversion
- PDM input to TDM or I2S output converter performance:
- 127-dB dynamic range (DR) with high-performance, 5th-order PDM input
- 117-dB dynamic range (DR) with high-performance, 4th-order PDM input
- Channel summing mode, DR performance with high-performance, 4th-order PDM input:
- 120-dB, 2-channel summing
- Programmable PDM clock output:
- 768 kHz to 6.144 MHz
- Programmable output sample rate (fS):
- 8 kHz to 768 kHz
- Programmable channel settings:
- Digital volume control: –100 dB to 27 dB
- Gain calibration: 0.1-dB resolution
- Phase calibration: 163-ns resolution
- Microphone bias or supply voltage generation
- Voice activity detection (VAD)
- Low-latency signal processing filter selection
- Programmable HPF and biquad digital filters
- I2C control
- Integrated high-performance audio PLL
- Automatic clock divider setting configurations
- Audio serial data interface:
- Format: TDM, I2S, or left-justified (LJ)
- Word length: 16 bits, 20 bits, 24 bits, or 32 bits
- Master or slave interface
- Single-supply operation: 3.3 V or 1.8 V
- I/O-supply operation: 3.3 V or 1.8 V
- Power consumption for 1.8-V supply:
- 2.8mW/channel at 16-kHz sample rate
- 3.6 mW/channel at 48-kHz sample rate
The PCMD3140 is a high-performance, pulse-density-modulation (PDM) input to time-division multiplexing (TDM) or I2S output converter that supports simultaneous sampling of up to four digital channels for the PDM microphone input. The device integrates programable digital volume control, a microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for output sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. Additionally, the PCMD3140 supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The PCMD3140 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.
Request more information
PurePath™ Console 3, PCMD3140 GUI and other design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCMD3140 Quad-Channel, PDM Input to TDM or I2S Output Converter datasheet (Rev. A) | PDF | HTML | 25 Jun 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Analog Microphone and ADC System in Far-field Application (Rev. B) | PDF | HTML | 11 Dec 2023 | |
Analog Design Journal | Selecting capacitors to minimize distortion in audio applications (Rev. A) | PDF | HTML | 02 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCMD3140EVM-PDK — PCDM3140 evaluation module for four-channel PDM-input to TDM- or I²S-output converter
The PCMD3140 evaluation module (EVM) performance demonstration kit (PDK) allows the user to test the capabilities of the PCMD3140. PCMD3140 is a high-performance, pulse-density modulation (PDM) input to time-division multiplexing (TDM) or inter-IC sound (I2S) output converter that supports (...)
PCMD31XX-DRIVERS — PCMD31xx ADC family Linux driver support
Linux main line status
Available in Linux (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
WQFN (RTE) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.