SN55182-SP

ACTIVE

Rad-Tolerant Class V, Dual Differential Line Receiver

Product details

Protocols Dual Differential Line Receiver Rating Space Operating temperature range (°C) -55 to 125
Protocols Dual Differential Line Receiver Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (W) 14 58.023 mm² 9.21 x 6.3
  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • TTL Compatibility
  • ±15-V Common-Mode Input Voltage Range
  • ±15-V Differential Input Voltage Range
  • Individual Channel Strobes
  • Built-In Optional Line-Termination Resistor
  • Individual Frequency Response Controls
  • Designed for Use With Dual Differential Drivers SN55183 and SN75183
  • Designed to Be Interchangeable With National Semiconductor DS7820A and DS8820A
  • Rad-Tolerant: >40 kRad (Si) ELDRS
  • QML-V Qualified, SMD 5962-79008

  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • TTL Compatibility
  • ±15-V Common-Mode Input Voltage Range
  • ±15-V Differential Input Voltage Range
  • Individual Channel Strobes
  • Built-In Optional Line-Termination Resistor
  • Individual Frequency Response Controls
  • Designed for Use With Dual Differential Drivers SN55183 and SN75183
  • Designed to Be Interchangeable With National Semiconductor DS7820A and DS8820A
  • Rad-Tolerant: >40 kRad (Si) ELDRS
  • QML-V Qualified, SMD 5962-79008

The SN55182 dual differential line receiver is designed to sense small differential signals in the presence of large common-mode noise. This device gives TTL-compatible output signals as a function of the polarity of the differential input voltage. The frequency response of each channel can be easily controlled by a single external capacitor to provide immunity to differential noise spikes. The output goes to a high level when the inputs are open circuited. A strobe input (STRB) is provided that, when in the low level, disables the receiver and forces the output to a high level.

The receiver is of monolithic single-chip construction, and both halves of the dual circuits use common power-supply and ground terminals.

The SN55182 is characterized for operation over the full military temperature range of –55°C to 125°C.

The SN55182 dual differential line receiver is designed to sense small differential signals in the presence of large common-mode noise. This device gives TTL-compatible output signals as a function of the polarity of the differential input voltage. The frequency response of each channel can be easily controlled by a single external capacitor to provide immunity to differential noise spikes. The output goes to a high level when the inputs are open circuited. A strobe input (STRB) is provided that, when in the low level, disables the receiver and forces the output to a high level.

The receiver is of monolithic single-chip construction, and both halves of the dual circuits use common power-supply and ground terminals.

The SN55182 is characterized for operation over the full military temperature range of –55°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Radiation & reliability report SNV55182J ELDRS Report 25 Mar 2015
* Data sheet Rad-Tolerant Class V, Dual Differential Line Receiver datasheet 02 Jul 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos