SN65DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) | TI.com

SN65DP141 (ACTIVE) DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps)

DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) - SN65DP141
Datasheet
 

Description

The SN65DP141 is an asynchronous, protocol-agnostic, low latency, four-channel linear equalizer optimized for use up to 12 Gbps and compensates for losses due to board traces and cables.

The device is transparent to DisplayPort (DP) link training such a way that a DP source and a sink can perform effective link training overcoming traditional “aux snooping” re-drivers’ shortcomings. Additionally, the device is position independent. It can be placed inside source, cable or sink effectively providing a “negative loss” component to the overall link budget. Linear equalization inside SN65DP141 also increases link margin when used with a receiver implementing Decision Feedback Equalization (DFE).

SN65DP141 allows independent channel control for equalization, gain, dynamic range using both I2C and GPIO configurations.

Features

  • Supports VESA DisplayPort 1.3, and eDP 1.4
  • Quad Channel Linear Redriver Supporting Data Rates up to 12 Gbps including DisplayPort RBR, HBR, HBR2 and HBR3
  • Protocol Agnostic
  • Transparent to DP Link Training
  • Position Independent on the Link Suitable for Source, Sink and Cable Applications
  • 15-dB Analog Equalization at 6 GHz
  • Output Linear Dynamic Range: 1200 mV
  • Bandwidth: >20 GHz
  • Better than 16-dB Return Loss at 6 GHz
  • 2.5-V or 3.3-V ±5% Single Power Supply Option
  • Low Power Consumption with 80 mW per channel at 2.5 V VCC
  • GPIO or I2C Control

Parametrics

Compare all products in Retimers, redrivers, equalizers & switches/muxes Email Download to Excel
Part number Order Device type Protocols Speed (Max) (Gbps) Supply voltage (V) Number of channels (#) ICC (Max) (mA) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65DP141 Order now Redriver     DisplayPort     12     2.5
3.3    
1     280     -40 to 85     WQFN | 38     38WQFN: 35 mm2: 5 x 7 (WQFN | 38)    
SN75DP120 Order now Redriver     DisplayPort     2.7     3.3     1     200     0 to 85     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN75DP126 Order now Switch/MUX     HDMI     5.4     3.3     2     242     0 to 85     WQFN | 56     56WQFN: 55 mm2: 5 x 11 (WQFN | 56)    
SN75DP130 Order now Redriver     DisplayPort     5.4     3.3     1     230     0 to 85     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)