SN65DSI83-Q1

ACTIVE

Automotive single-channel MIPI® DSI to single-link LVDS bridge

SN65DSI83-Q1

ACTIVE

Product details

Type Bridge Protocols LVDS, MIPI DSI Rating Automotive Speed (max) (Gbpp) 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 105
Type Bridge Protocols LVDS, MIPI DSI Rating Automotive Speed (max) (Gbpp) 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 105
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Implements MIPI® D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
  • Single-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
  • Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
  • Maximum Resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp Color With Reduced Blanking. Suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
  • Output for Single-Link LVDS
  • Supports Single Channel DSI to Single-Link LVDS Operating Mode
  • LVDS Output Clock Range of 25 MHz to 154 MHz
  • LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
  • 1.8-V Main VCC Power Supply
  • Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
  • LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
  • Packaged in 64-pin 10-mm × 10-mm HTQFP (PAP) PowerPAD™ IC Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C6
  • Implements MIPI® D-PHY Version 1.00.00 Physical Layer Front-End and Display Serial Interface (DSI) Version 1.02.00
  • Single-Channel DSI Receiver Configurable for One, Two, Three, or Four D-PHY Data Lanes Per Channel Operating up to 1 Gbps Per Lane
  • Supports 18-bpp and 24-bpp DSI Video Packets with RGB666 and RGB888 Formats
  • Maximum Resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp Color With Reduced Blanking. Suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
  • Output for Single-Link LVDS
  • Supports Single Channel DSI to Single-Link LVDS Operating Mode
  • LVDS Output Clock Range of 25 MHz to 154 MHz
  • LVDS Pixel Clock May be Sourced from Free-Running Continuous D-PHY Clock or External Reference Clock (REFCLK)
  • 1.8-V Main VCC Power Supply
  • Low Power Features Include SHUTDOWN Mode, Reduced LVDS Output Voltage Swing, Common Mode, and MIPI Ultra-Low Power State (ULPS) Support
  • LVDS Channel SWAP, LVDS PIN Order Reverse Feature for Ease of PCB Routing
  • Packaged in 64-pin 10-mm × 10-mm HTQFP (PAP) PowerPAD™ IC Package

The SN65DSI83-Q1 DSI-to-LVDS bridge features a single-channel MIPI D-PHY receiver front-end
configuration with four lanes per channel operating at 1 Gbps per lane and a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets and converts the formatted video data-stream to an LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.

The SN65DSI83-Q1 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at 24 bpp with reduced blanking. The SN65DSI83-Q1 device is also suitable for applications using 60 fps 1366 × 768/1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and LVDS interfaces.

The SN65DSI83-Q1 device is implemented in a small outline 10-mm × 10-mm HTQFP package with a
0.5-mm pitch, and operates across a temperature range from –40°C to +105°C.

The SN65DSI83-Q1 DSI-to-LVDS bridge features a single-channel MIPI D-PHY receiver front-end
configuration with four lanes per channel operating at 1 Gbps per lane and a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets and converts the formatted video data-stream to an LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.

The SN65DSI83-Q1 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at 24 bpp with reduced blanking. The SN65DSI83-Q1 device is also suitable for applications using 60 fps 1366 × 768/1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and LVDS interfaces.

The SN65DSI83-Q1 device is implemented in a small outline 10-mm × 10-mm HTQFP package with a
0.5-mm pitch, and operates across a temperature range from –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65DSI84-Q1 ACTIVE Automotive single channel MIPI® DSI to dual-link LVDS bridge Supports dual-link LVDS rather than single-link

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN65DSI83-Q1 Automotive Single-Channel MIPI® DSI to Single-Link LVDS Bridge datasheet (Rev. A) PDF | HTML 28 Jun 2018
Application note Troubleshooting SN65DSI8x - Tips and Tricks 27 Aug 2018
EVM User's guide SN65DSI83, SN65DSI84, and SN65DSI85 EVM User’s Manual and Implementation Guide 17 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65DSI83Q1-EVM — MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module

The SN65DSI83Q1-EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI83-Q1 device in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos