SN65EPT22

ACTIVE

3.3-V dual LVTTL/LVCMOS to differential LVPECL buffer

Product details

Function Driver, Translator Protocols LVPECL Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 4000 Input signal CMOS, LVTTL Output signal LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver, Translator Protocols LVPECL Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 4000 Input signal CMOS, LVTTL Output signal LVPECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Dual 3.3V LVTTL to LVPECL Buffer
  • Operating Range
    • LVPECL VCC = 3.0 V to 3.6 V With
      GND = 0 V
  • Support for Clock Frequencies to 2.0 GHz (typ)
  • 420 ps Typical Propagation Delay
  • Deterministic HIGH Output Value for Open Input
    Conditions
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100ELT23
  • PNP Single Ended Inputs for Minimal Loading
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

All other trademarks are the property of their respective owners

  • Dual 3.3V LVTTL to LVPECL Buffer
  • Operating Range
    • LVPECL VCC = 3.0 V to 3.6 V With
      GND = 0 V
  • Support for Clock Frequencies to 2.0 GHz (typ)
  • 420 ps Typical Propagation Delay
  • Deterministic HIGH Output Value for Open Input
    Conditions
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100ELT23
  • PNP Single Ended Inputs for Minimal Loading
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion

All other trademarks are the property of their respective owners

The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.

The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65EPT22 3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer datasheet (Rev. B) PDF | HTML 19 Nov 2014
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65EPT22 IBIS Model

SLLM165.ZIP (13 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos