SN65HVD06 High-Output RS-485 Transceiver | TI.com

SN65HVD06 (ACTIVE) High-Output RS-485 Transceiver

High-Output RS-485 Transceiver - SN65HVD06
Datasheet
 

Recommended alternative parts

Description

The SN65HVD05, SN75HVD05, SN65HVD06, SN75HVD06, SN65HVD07, and SN75HVD07 combine a 3-state differential line driver and differential line receiver. They are designed for balanced data transmission and interoperate with ANSI TIA/EIA-485-A and ISO 8482E standard-compliant devices. The driver is designed to provide a differential output voltage greater than that required by these standards for increased noise margin. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as direction control.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. These devices feature wide positive and negative common-mode voltage ranges, making them suitable for party-line applications.

Features

  • Minimum Differential Output Voltage of 2.5 V Into a 54- Load
  • Open-Circuit, Short-Circuit, and Idle-Bus Failsafe Receiver
  • 1/8th Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • Driver Output Slew Rate Control Options
  • Electrically Compatible With ANSI TIA/EIA-485-A Standard
  • Low-Current Standby Mode: 1 µA Typical
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • Pin Compatible With Industry Standard SN75176
  • APPLICATIONS
    • Data Transmission Over Long or Lossy Lines or Electrically Noisy Environments
    • Profibus Line Interface
    • Industrial Process Control Networks
    • Point-of-Sale (POS) Networks
    • Electric Utility Metering
    • Building Automation
    • Digital Motor Control
  • Parametrics

    Compare all products in RS-485/RS-422 Email Download to Excel
    Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
    SN65HVD06 Order now 5     1     1     Half     10         16     -9 to 14     256     -7 to 12     15     No     Catalog     -40 to 85     PDIP | 8
    SOIC | 8    
    1.30 | 1ku