The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.
The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.
The SN65HVD101 and HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.
The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.
The SN65HVD101 and HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.
All trademarks are the property of their respective owners.
Part number | Order | Device type | Supply voltage(s) (V) | IEC 61000-4-2 contact (+/- kV) | IEC 61000-4-4 EFT (+/- kV) | IEC 61000-4-5 (surge) (+/- kV) | Current limit (Max) (mA) | LDO output range (V) | Features | Operating temperature range (C) | Package Group |
---|---|---|---|---|---|---|---|---|---|---|---|
SN65HVD102 |
|
IO-Link | 9 to 30 |
Reverse polarity protection
Configurable current limiter Remote wakeup Adjustable IO Thermal warning |
-40 to 105 | VQFN | 20 | |||||
SN65HVD101 |
|
IO-Link | 9 to 30 | 3.3 |
Reverse polarity protection
Configurable current limiter Remote wakeup Integrated LDO (3.3 V or 5 V) Adjustable IO Thermal warning |
-40 to 105 | VQFN | 20 | ||||
TIOL111 |
|
IO-Link | 7 to 36 | 16 | 4 | 1.2 | 350 |
Reverse polarity protection
Configurable current limiter Remote wakeup |
-40 to 125 | VSON | 10 | |
TIOL1113 |
|
IO-Link | 7 to 36 | 16 | 4 | 1.2 | 350 | 3.3 |
Reverse polarity protection
Configurable current limiter Remote wakeup |
-40 to 125 | VSON | 10 |
TIOL1115 |
|
IO-Link | 7 to 36 | 16 | 4 | 1.2 | 350 | 5 |
Reverse polarity protection
Configurable current limiter Remote wakeup |
-40 to 125 | VSON | 10 |
TIOS101 |
|
Digital output switch | 7 to 36 | 16 | 4 | 1.2 | 350 |
Reverse polarity protection
Configurable current limiter |
-40 to 125 | VSON | 10 | |
TIOS1013 |
|
Digital output switch | 7 to 36 | 16 | 4 | 1.2 | 350 | 3.3 |
Reverse polarity protection
Configurable current limiter |
-40 to 125 | VSON | 10 |
TIOS1015 |
|
Digital output switch | 7 to 36 | 16 | 4 | 1.2 | 350 | 5 |
Reverse polarity protection
Configurable current limiter |
-40 to 125 | VSON | 10 |