SN65HVD3086E

ACTIVE

Low-Power RS-485 Full-Duplex Drivers/Receivers

SN65HVD3086E

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 20 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 750 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 20 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 750 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Low quiescent power
    • 375 µA (Typical) Enabled mode
    • 2 nA (Typical) Shutdown mode
  • Small MSOP package
  • 1/8 Unit-Load—Up to 256 nodes per bus
  • 16 kV Bus-pin ESD protection, 6 kV all pins
  • Failsafe receiver (bus open, short, idle)
  • TIA/EIA-485A Standard compliant
  • RS-422 Compatible
  • Power-up, power-down glitch-free operation
  • Low quiescent power
    • 375 µA (Typical) Enabled mode
    • 2 nA (Typical) Shutdown mode
  • Small MSOP package
  • 1/8 Unit-Load—Up to 256 nodes per bus
  • 16 kV Bus-pin ESD protection, 6 kV all pins
  • Failsafe receiver (bus open, short, idle)
  • TIA/EIA-485A Standard compliant
  • RS-422 Compatible
  • Power-up, power-down glitch-free operation

Each of these devices is a balanced driver and receiver designed for full-duplex RS-485 or RS-422 data bus networks. Powered by a 5-V supply, they are fully compliant with the TIA/EIA-485A standard.

With controlled bus output transition times, the devices are suitable for signaling rates from 200 kbps to 20 Mbps.

The devices are designed to operate with a low supply current, less than 1 mA (typical), exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD protection levels of these devices make them suitable for demanding applications such as motion controllers, electrical inverters, industrial networks, and cabled chassis interconnects where noise tolerance is essential.

These devices are characterized for operation over the temperature range -40°C to 85°C

Each of these devices is a balanced driver and receiver designed for full-duplex RS-485 or RS-422 data bus networks. Powered by a 5-V supply, they are fully compliant with the TIA/EIA-485A standard.

With controlled bus output transition times, the devices are suitable for signaling rates from 200 kbps to 20 Mbps.

The devices are designed to operate with a low supply current, less than 1 mA (typical), exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD protection levels of these devices make them suitable for demanding applications such as motion controllers, electrical inverters, industrial networks, and cabled chassis interconnects where noise tolerance is essential.

These devices are characterized for operation over the temperature range -40°C to 85°C

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1552 ACTIVE 5V RS-485 Transceivers With ±18kV IEC ESD Protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVD308xE Low-Power RS-485 Full-Duplex Drivers and Receivers datasheet (Rev. F) PDF | HTML 11 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD3086E IBIS Model (Rev. A)

SLLM079A.ZIP (95 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00862 — RS-485 Full Duplex Over Two Wires Reference Design

The design enables full duplex RS-485 communications over a single pair of conductors rather than four by utilizing bus contention. By adding small-valued serial resistors to the bus lines to limit currents, a tri-stated differential bus is allowed and the SN65HVD96 SymPol transciver can be used (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos