SN65LVDT100

ACTIVE

2-Gbps LVDS, LVPECL & CML to LVDS repeater/translator

Product details

Function Repeater, Translator Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Repeater, Translator Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Designed for Signaling Rates ≥ 2 Gbps
  • Total Jitter < 65 ps
  • Low-Power Alternative for the MC100EP16
  • Low 100-ps (Maximum) Part-to-Part Skew
  • 25 mV of Receiver Input Threshold Hysteresis
    Over 0-V to 4-V Input Voltage Range
  • Inputs Electrically Compatible With LVPECL,
    CML, and LVDS Signal Levels
  • 3.3-V Supply Operation
  • LVDT Integrates 110-Ω Terminating Resistor
  • Offered in SOIC and MSOP
  • Designed for Signaling Rates ≥ 2 Gbps
  • Total Jitter < 65 ps
  • Low-Power Alternative for the MC100EP16
  • Low 100-ps (Maximum) Part-to-Part Skew
  • 25 mV of Receiver Input Threshold Hysteresis
    Over 0-V to 4-V Input Voltage Range
  • Inputs Electrically Compatible With LVPECL,
    CML, and LVDS Signal Levels
  • 3.3-V Supply Operation
  • LVDT Integrates 110-Ω Terminating Resistor
  • Offered in SOIC and MSOP

The SN65LVDS100, SN65LVDT100, SN65LVDS101, and SN65LVDT101 are high-speed differential receivers and drivers connected as repeaters. The receiver accepts low-voltage differential signaling (LVDS), positive-emitter-coupled logic (PECL), or current-mode logic (CML) input signals at rates up to 2 Gbps and repeats it as either an LVDS or PECL output signal. The signal path through the device is differential for low radiated emissions and minimal added jitter.

The outputs of the SN65LVDS100 and SN65LVDT100 are LVDS levels as defined by TIA/EIA-644-A. The outputs of the SN65LVDS101 and SN65LVDT101 are compatible with 3.3-V PECL levels. Both drive differential transmission lines with nominally 100-Ω characteristic impedance.

The SN65LVDT100 and SN65LVDT101 include a 110-Ω differential line termination resistor for less board space, fewer components, and the shortest stub length possible. They do not include the VBB voltage reference found in the SN65LVDS100 and SN65LVDS101. VBB provides a voltage reference of typically 1.35 V below VCC for use in receiving single-ended input signals and is particularly useful with single-ended 3.3-V PECL inputs. When VBB is not used, it should be unconnected or open.

All devices are characterized for operation from –40°C to 85°C.

The SN65LVDS100, SN65LVDT100, SN65LVDS101, and SN65LVDT101 are high-speed differential receivers and drivers connected as repeaters. The receiver accepts low-voltage differential signaling (LVDS), positive-emitter-coupled logic (PECL), or current-mode logic (CML) input signals at rates up to 2 Gbps and repeats it as either an LVDS or PECL output signal. The signal path through the device is differential for low radiated emissions and minimal added jitter.

The outputs of the SN65LVDS100 and SN65LVDT100 are LVDS levels as defined by TIA/EIA-644-A. The outputs of the SN65LVDS101 and SN65LVDT101 are compatible with 3.3-V PECL levels. Both drive differential transmission lines with nominally 100-Ω characteristic impedance.

The SN65LVDT100 and SN65LVDT101 include a 110-Ω differential line termination resistor for less board space, fewer components, and the shortest stub length possible. They do not include the VBB voltage reference found in the SN65LVDS100 and SN65LVDS101. VBB provides a voltage reference of typically 1.35 V below VCC for use in receiving single-ended input signals and is particularly useful with single-ended 3.3-V PECL inputs. When VBB is not used, it should be unconnected or open.

All devices are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65LVDx10x Differential Translator/Repeater datasheet (Rev. E) PDF | HTML 20 Jul 2015
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS100EVM — SN65LVDS100 Evaluation Module

The EVM allows evaluation of operation of the SN65LVDS100/101 or SN65CML100 high-speed differential translators/repeaters.  Differential input signals (LVDS, LVPECL, CML, etc.) can be applied and the device output can be observed across on board terminations, or via direct connection to (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos