SN65MLVD200A

ACTIVE

Half-duplex M-LVDS transceiver

SN65MLVD200A

ACTIVE

Product details

Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols M-LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVTTL, M-LVDS Output signal LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low-Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for Signaling Rates (1) up to 100Mbps, Clock Frequencies up to 50MHz
  • Type-1 Receivers Incorporate 25mV of Hysteresis (SN65MLVD200A, SN65MLVD202A)
  • Type-2 Receivers Provide an Offset (100mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions (SN65MLVD204A, SN65MLVD205A)
  • Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1V to 3.4V of Common-Mode Voltage Range Allows Data Transfer With 2V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200Mbps Devices Available (SN65MLVD201, SN65MLVD203, SN65MLVD206, SN65MLVD207)
  • Bus Pin ESD Protection Exceeds 8kV
  • Packages Available:
    • 8-Pin SOIC SN65MLVD200A, SN65MLVD204A
    • 14-Pin SOIC SN65MLVD202A, SN65MLVD205A
  • Improved Alternatives to the SN65MLVD200, SN65MLVD202A, SN65MLVD204A, and SN65MLVD205A Devices

(1)The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second)

  • Low-Voltage Differential 30Ω to 55Ω Line Drivers and Receivers for Signaling Rates (1) up to 100Mbps, Clock Frequencies up to 50MHz
  • Type-1 Receivers Incorporate 25mV of Hysteresis (SN65MLVD200A, SN65MLVD202A)
  • Type-2 Receivers Provide an Offset (100mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions (SN65MLVD204A, SN65MLVD205A)
  • Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1V to 3.4V of Common-Mode Voltage Range Allows Data Transfer With 2V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5V
  • 200Mbps Devices Available (SN65MLVD201, SN65MLVD203, SN65MLVD206, SN65MLVD207)
  • Bus Pin ESD Protection Exceeds 8kV
  • Packages Available:
    • 8-Pin SOIC SN65MLVD200A, SN65MLVD204A
    • 14-Pin SOIC SN65MLVD202A, SN65MLVD205A
  • Improved Alternatives to the SN65MLVD200, SN65MLVD202A, SN65MLVD204A, and SN65MLVD205A Devices

(1)The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second)

The SN65MLVD20xx devices are multipoint low-voltage differential (M-LVDS) line drivers and receivers that are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899.

The SN65MLVD20xx devices have enhancements over their predecessors. Improved features include controlled slew rate on the driver output to help minimize reflections from unterminated stubs, which results in better signal integrity. Additionally, 8-kV ESD protection on the bus pins for more robustness. The same footprint definition was maintained making for an easy drop-in replacement for a system performance upgrade.

The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD20xx devices are multipoint low-voltage differential (M-LVDS) line drivers and receivers that are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899.

The SN65MLVD20xx devices have enhancements over their predecessors. Improved features include controlled slew rate on the driver output to help minimize reflections from unterminated stubs, which results in better signal integrity. Additionally, 8-kV ESD protection on the bus pins for more robustness. The same footprint definition was maintained making for an easy drop-in replacement for a system performance upgrade.

The devices are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65MLVD20xx Multipoint-LVDS Line Driver and Receiver datasheet (Rev. E) PDF | HTML 01 Mar 2024
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLVD20XBEVM — SN65MLVD203B and SN65MLVD204B full-duplex and half-duplex multipoint LVDS (M-LVDS) evaluation mod

User guide: PDF
Not available on TI.com
Evaluation board

MLVD20XEVM — M-LVDS evaluation module

This evaluation module is for the SN65MLVD203B and SN65MLVD204B, which are M-LVDS transceivers.
The SN65MLVD203B is a full-duplex transceiver, and the SN65MLVD204B is a half-duplex transceiver.
User guide: PDF
Not available on TI.com
Simulation model

SN65MLVD200A IBIS Model

SLLC184.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos