SN65MLVD206B High Noise Immunity 200Mbps M-LVDS Transceiver | TI.com

SN65MLVD206B (ACTIVE)

High Noise Immunity 200Mbps M-LVDS Transceiver

 

Recommended alternative parts

  • SN65MLVD200  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • SN65MLVD201  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The SN65MLVD201B, SN65MLVD203B, SN65MLVD206B, SN65MLVD207B devices are multipoint-low-voltage differential (M-LVDS) line drivers and receivers which are optimized to operate at signaling rates up to 200 Mbps. This device family has robust 3.3-V drivers and receivers in the standard SOIC footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

These devices each combine a differential driver and a differential receiver (transceiver), which operate from a single 3.3-V supply. The transceivers are optimized to operate at signaling rates up to
200 Mbps.

The SN65MLVD20xB have enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The same footprint definition was maintained, allowing for an easy drop-in replacement for a system performance upgrade. The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD20xB M-LVDS transceivers are part of TI’s extensive M-LVDS portfolio.

Features

  • Compatible with the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Low-Voltage Differential 30-Ω to 55-Ω Line Drivers and Receivers for Signaling Rates(1) Up to 200 Mbps, Clock Frequencies up to 100 MHz
    • Type-1 Receiver Incorporates 25 mV of Hysteresis (201B and 203B)
    • Type-2 Receiver Provides an Offset Threshold to Detect Open-Circuit and Idle-Bus Conditions (206B and 207B)
  • Bus I/O Protection
    • >±8-kV HBM
    • >±8-kV IEC 61000-4-2 Contact Discharge
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • –1-V to 3.4-V Common-Mode Voltage Range Allows Data Transfer With 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • 100-Mbps Devices Available (SN65MLVD200B, 202B, 204B, 205B)
  • Improved Alternatives to SN65MLVD201, 203, 206, and 207

View more

Parametrics Compare all products in Buffers, drivers/receivers & cross-points

 
Device type
Protocols
Number of Tx
Number of Rx
Input signal
Output signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
SN65MLVD206B SN65MLVD2 SN65MLVD200A SN65MLVD201 SN65MLVD202A SN65MLVD203 SN65MLVD204A SN65MLVD204B SN65MLVD205A SN65MLVD206 SN65MLVD207 SN65MLVD3
Transceiver     Receiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Receiver    
M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS     M-LVDS    
1     0     1     1     1     1     1     1     1     1     1     0    
1     1     1     1     1     1     1     1     1     1     1     1    
LVTTL
M-LVDS    
M-LVDS     LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
M-LVDS    
LVTTL
M-LVDS    
LVTTL     LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL
M-LVDS    
LVTTL    
200     250     100     200     100     200     100     100     100     200     200     250    
8     8     8     8     8     8     8     8     8     8     8     8    
Transceiver     Receiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Transceiver     Receiver    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 8     SON | 8     SOIC | 8     SOIC | 8     SOIC | 14     SOIC | 14     SOIC | 8     SOIC | 8     SOIC | 14     SOIC | 8     SOIC | 14     SON | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     See datasheet (SON)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)