SN74AHC04-Q1 Automotive Catalog Hex Inverters | TI.com

SN74AHC04-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Hex Inverters

Automotive Catalog Hex Inverters - SN74AHC04-Q1
Datasheet
 

Description

The SN74AHC04 contains six independent inverters. This device performs the Boolean function Y = A.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC

EPIC is a trademark of Texas Instruments.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74AHC04-Q1 Order now AHC     2     5.5     6     8     -8     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     Automotive     SOIC | 14
TSSOP | 14    
SN54AHC04 Samples not available AHC     2     5.5     6     50     -50     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
200     Military     CDIP | 14
CFP | 14
LCCC | 20    
SN54HC04 Samples not available HC     2     6     6     4     -4     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
40     Military     CDIP | 14
CFP | 14
LCCC | 20    
SN74AHC04 Order now AHC     2     5.5     6     8     -8     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     Catalog     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN74AHC04-EP Order now AHC     2     5.5     6     50     -50     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     HiRel Enhanced Product     SOIC | 14
TSSOP | 14    
SN74HC04 Order now HC     2     6     6     4     -4     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Catalog     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
SN74HC04-Q1 Samples not available HC     2     6