SN74AVC2T245
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual-Bit, 2-DIR pin Dual-Supply Bus Transceiver w/ Configurable Voltage Translation, 3-State Output

 

Models (2)

Title Category Type Date
HSPICE Model for SN74AVC2T245 HSpice Model ZIP 08 Jan 2009
SN74AVC2T245 IBIS Model IBIS Model ZIP 08 Jan 2009

Design kits & evaluation modules (4)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
AXC2T small package evaluation module for DTM and RSW package devices AXC2T-SMALLPKGEVM Evaluation Modules & Boards

Reference designs

EnDat 2.2 System Reference Design

The TIDEP0050 TI Design implements the EnDat 2.2 Master protocol stack and hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of the EnDat 2.2 Master protocol stack, half-duplex communications using RS485 transceivers and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.