SN74AXC8T245 8-bit dual-supply bus transceiver | TI.com

SN74AXC8T245 (ACTIVE)

8-bit dual-supply bus transceiver

 

Description

The SN74AXC8T245 device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, 3.3 V) and vice versa.

The device operates by using two independent power-supply rails (VCCA and VCCB) that operate as low as 0.65 V. Data pins A1 through A8 are designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track VCCB, which accepts any supply voltage from 0.65 V to 3.6 V.

The SN74AXC8T245 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable (OE) input is used to disable the outputs so the buses are effectively isolated.

The SN74AXC8T245 device is designed so the control pins (DIR and OE) are referenced to VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The VCC isolation feature ensures that if either VCC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state.

To ensure the high-impedance state of the level shifter I/Os during power up or power down, OE should be tied to VCCA through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Qualified Fully Configurable Dual-Rail Design Allows Each Port to Operate With a Power Supply Range From 0.65 V to 3.6 V
  • Operating Temperature From –40°C to +125°C
  • Multiple Direction Control Pins to Allow Simultaneous Up and Down Translation
  • Up to 380 Mbps Support When Translating from 1.8 V to 3.3 V
  • VCC Isolation Feature to Effectively Isolate Both Buses in a Power-Down Scenario
  • Partial Power-Down Mode to Limit Backflow Current in a Power-Down Scenario
  • Compatible With SN74AVC8T245 and 74AVC8T245 Level Shifters
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model
    • 1000-V Charged-Device Model

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Direction controlled voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Min) (V) Output voltage (Max) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
SN74AXC8T245 Order now AXC     RGMII
SPI
UART
JTAG
I2S    
8     0.455     3.6     0.65     3.6     -12     12     TSSOP | 24
UQFN | 24
VQFN | 24    
Catalog    
SN74AVC4T245 Order now AVC     UART
SPI
JTAG
I2S    
4     0.78     3.6     1.2     3.6     -12     12     SOIC | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
Catalog    
SN74AVC4T245-Q1 Order now AVC     UART
SPI
JTAG
I2S    
4     0.78     3.6     1.2     3.6     -12     12     VQFN | 16     Automotive    
SN74AVC4T774 Order now AVC     SPI
UART
JTAG
I2S    
4     0.78     3.6     1.2     3.6     -12     12     TSSOP | 16
UQFN | 16
VQFN | 16    
Catalog    
SN74AVC8T245 Order now AVC     UART
SPI
JTAG
I2S    
8     0.78     3.6     1.2     3.6     -12     12     TSSOP | 24
TVSOP | 24
VQFN | 24    
Catalog    
SN74AVC8T245-Q1 Order now AVC     UART
SPI
JTAG
I2S    
8     0.78     3.6     1.2     3.6     -12     12     TSSOP | 24
VQFN | 24    
Automotive