SN74CB3Q3257
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Channel, 2:1 Switch with 5V Tolerant I/Os

 

Models (2)

Title Category Type Date
HSPICE Model of SN74CB3Q3257 HSpice Model ZIP 24 Jun 2004
SN74CB3Q3257 IBIS Model IBIS Model (Multiple Files) 14 Jul 2003

Reference designs

Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.