SN74CBTH16211

ACTIVE

Product details

Configuration 1:1 SPST Number of channels 24 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 5 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 1:1 SPST Number of channels 24 Power supply voltage - single (V) 5 Protocols Analog Ron (typ) (Ω) 5 Bandwidth (MHz) 200 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 128 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Bus Hold on Data Inputs/Outputs Eliminates the Need for External Pullup/Pulldown Resistors

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Bus Hold on Data Inputs/Outputs Eliminates the Need for External Pullup/Pulldown Resistors

The SN74CBTH16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 12-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 12-bit bus switches or one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is on, and the A port is connected to the B port. When OE\ is high, the switch is open, and a high-impedance state exists between the two ports.

Active bus-hold circuitry is provided to hold unused or floating A and B ports at a valid logic level.

To ensure the high-impedance state during power up or power down, OE\ should be tied to V CC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74CBTH16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 12-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 12-bit bus switches or one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is on, and the A port is connected to the B port. When OE\ is high, the switch is open, and a high-impedance state exists between the two ports.

Active bus-hold circuitry is provided to hold unused or floating A and B ports at a valid logic level.

To ensure the high-impedance state during power up or power down, OE\ should be tied to V CC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74CBT16211C ACTIVE 5-V, 1:1 (SPST), 24-channel FET bus switch with –2-V undershoot protection Lower internal resistance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit FET Bus Switch With Bus Hold datasheet (Rev. C) 13 Nov 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos