SN74LV4051A-Q1 Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer | TI.com

SN74LV4051A-Q1 (ACTIVE)

Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer

 

Description

This 8-channel CMOS analog multiplexer and demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Max) (uA)
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74LV4051A-Q1 SN74LV4051A SN74LV4051A-EP
8:1     8:1     8:1    
1     1     1    
Single     Single     Single    
2     2     2    
5.5     5.5     5.5    
22     22     22    
35     35     35    
Automotive     Catalog     HiRel Enhanced Product    
-40 to 105
-40 to 125    
-40 to 85     -40 to 105    
SOIC | 16
SOIC | 16
TSSOP | 16    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
VQFN | 16    
SOIC | 16
TSSOP | 16    
5.5     5.5     5.5    
225     225     225    
25     25     25    
20     40     20    
2     1     1    
2     1     1    
23.4     5.7     23.4    
5.7     5.7     5.7    
0.5     1     1    
2     2     2    
Vdd*.3     Vdd*.3     Vdd*.3    
Vdd*.7     Vdd*.7     Vdd*.7