SN74LV4T125 (ACTIVE) Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

 

Models (1)

Title Category Type Size (KB) Date Views
SN74LV4T125 IBIS Model IBIS Model ZIP 50 KB 19 Mar 2014 0 views

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference design (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.