SN74LVC1G3157
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1-channel, 2:1 analog switch

 

Models (2)

Title Category Type Date
SN74LVC1G3157 IBIS Model (Rev. B) IBIS Model (Multiple Files) 15 Feb 2008
HSPICE Model of SN74LVC1G3157 HSpice Model ZIP 09 Mar 2004

Design kits & evaluation modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages LEADLESS-ADAPTER1 Evaluation Modules & Boards

Reference designs

99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design

Continuous-Conduction-Mode (CCM) Totem-pole power factor correction (PFC) is a simple but efficient power converter.  To achieve 99% efficiency, there are many design details that need to be taken into account.  The PMP20873 reference design uses TI’s 600VGaN  power stage (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.