SN74LVC2G17 (ACTIVE) Dual Schmitt-Trigger Buffer

Dual Schmitt-Trigger Buffer - SN74LVC2G17
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC2G17 IBIS Model (Rev. D) IBIS Model ZIP 10 Feb 2017

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives

The TIDA-01455 is a reinforced isolated, in-line, shunt-based, precision-phase current sensing reference design for three-phase inverters. One of the challenges with GaN or SiC inverters at high PWM switching is accurate phase current sensing across the shunt in presence of noise due to the high PWM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.