SN74LVC2G66 2-Channel, 1:1 Analog Switch with Low On-State Resistance | TI.com

SN74LVC2G66 (ACTIVE)

2-Channel, 1:1 Analog Switch with Low On-State Resistance

2-Channel, 1:1 Analog Switch with Low On-State Resistance - SN74LVC2G66
Datasheet
 

Description

This dual bilateral analog switch is designed for
1.65-V to 5.5-V VCC operation.

The SN74LVC2G66 device can handle both analog and digital signals. The SN74LVC2G66 device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Each switch section has its own enable-input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • 1.65-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 0.8 ns at 3.3 V
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns
    (VCC = 3 V, CL = 50 pF)
  • Rail-to-Rail Input/Output
  • Low ON-State Resistance, Typically ≉6 Ω
    (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74LVC2G66 SN74LVC1G66
1:1 SPST     1:1 SPST    
2     1    
Single     Single    
1.65     1.65    
5.5     5.5    
6     7.5    
300     300    
Catalog     Catalog    
-40 to 85     -40 to 85    
DSBGA | 8
SM8 | 8
VSSOP | 8    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5    
5.5     5.5    
30     120    
50     50    
1     1    
15     10    
Supports I2C signals      
1     1    
1     1    
14     13    
6     6    
2     1    
1     2    
Vdd*.3     Vdd*.3    
Vdd*.7     Vdd*.7