SN75121

ACTIVE

Dual Line Drivers

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8
  • Designed for Digital Data Transmission Over 50- Coaxial Cable, Strip Line, or Twisted Pair
  • High Speed
  • tpd = 20 ns Maximum at CL = 15 pF
  • TTL Compatible With Single 5-V Supply
  • 2.4-V Output at IOH = -75 mA
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Short-Circuit Protection
  • AND-OR Logic Configuration
  • Designed for Use With Triple Line Receivers SN55122, SN75122
  • Designed to Be Interchangeable With Signetics N8T13

  • Designed for Digital Data Transmission Over 50- Coaxial Cable, Strip Line, or Twisted Pair
  • High Speed
  • tpd = 20 ns Maximum at CL = 15 pF
  • TTL Compatible With Single 5-V Supply
  • 2.4-V Output at IOH = -75 mA
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Short-Circuit Protection
  • AND-OR Logic Configuration
  • Designed for Use With Triple Line Receivers SN55122, SN75122
  • Designed to Be Interchangeable With Signetics N8T13

The SN55121 and SN75121 dual line drivers are designed for digital data transmission over lines having impedances from 50 to 500 . They are also compatible with standard TTL logic and supply-voltage levels.

The low-impedance emitter-follower outputs of the SN55121 and SN75121 can drive terminated lines such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 1.5 V. All of the inputs are in conventional TTL configuration and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line.

The SN55121 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75121 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

The SN55121 and SN75121 dual line drivers are designed for digital data transmission over lines having impedances from 50 to 500 . They are also compatible with standard TTL logic and supply-voltage levels.

The low-impedance emitter-follower outputs of the SN55121 and SN75121 can drive terminated lines such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 1.5 V. All of the inputs are in conventional TTL configuration and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line.

The SN55121 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75121 is characterized for operation from 0°C to 70°C.

H = high level, L = low level, X = irrelevant

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Line Drivers datasheet (Rev. C) 06 May 1998

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos