SN75ALS181

ACTIVE

Differential Driver And Receiver Pair

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 30000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOP (NS) 14 79.56 mm² 10.2 x 7.8
  • Meets TIA/EIA-422-B, TIA/EIA-485-A, and CCITT recommendations V.11 and X.27
  • Low supply-current requirements... 30 mA max
  • Driver output capacity...±60 mA
  • Thermal shutdown protection
  • Driver common-mode output voltage range of –7 V to 12 V
  • Receiver input impedance: 12 kΩ min
  • Receiver input sensitivity: ±200 mV
  • Receiver input hysteresis: 60 mV typ
  • Receiver common-mode input voltage range of ±12 V
  • Operates from single 5-V supply
  • Glitch-free power-up and power-down protection
  • Meets TIA/EIA-422-B, TIA/EIA-485-A, and CCITT recommendations V.11 and X.27
  • Low supply-current requirements... 30 mA max
  • Driver output capacity...±60 mA
  • Thermal shutdown protection
  • Driver common-mode output voltage range of –7 V to 12 V
  • Receiver input impedance: 12 kΩ min
  • Receiver input sensitivity: ±200 mV
  • Receiver input hysteresis: 60 mV typ
  • Receiver common-mode input voltage range of ±12 V
  • Operates from single 5-V supply
  • Glitch-free power-up and power-down protection
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
THVD1552 ACTIVE 5V RS-485 Transceivers With ±18kV IEC ESD Protection Integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN75ALS181 Differential Driver and Receiver Pair datasheet (Rev. E) PDF | HTML 27 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (N) 14 View options
SOP (NS) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos