SN75DP129 DisplayPort to TMDS Translator | TI.com

SN75DP129 (ACTIVE)

DisplayPort to TMDS Translator

DisplayPort to TMDS Translator - SN75DP129
Datasheet
 

Description

The SN75DP129 is a Dual-Mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level translator, compliant with Digital Visual Interface 1.0 (DVI) and High Definition Multimedia Interface 1.3 (HDMI) standards. The SN75DP129 is specified up to a maximum data rate of 2.5 Gbps, supporting resolutions greater then 1920 x 1200 or HDTV 12-bit color depth at 1080p (progressive scan).

An integrated Active I2C buffer isolates the capacitive loading of the source system from that of the sink and interconnecting cable. This isolation improves overall signal integrity of the system and provides greater design margin within the source system for DVI / HDMI compliance testing.

A logic block was designed into the SN75DP129 to assist with TMDS connector identification. Through the use of the I2C_EN pin, this logic block can be enabled to indicate the translated port is an HDMI port; therefore legally supporting HDMI content.

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS Level Translator With Receiver Equalization
  • Supports Data Rates up to 2.5 Gbps
  • Integrated I2C Logic Block for DVI / HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 12 kV on all Pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 36 Pin 6 × 6 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • DP/TMDS Hardware Key (Dongle)
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

Parametrics

Compare all products in Retimers, redrivers, equalizers & switches/muxes Email Download to Excel
Part number Order Device type Protocols Speed (Max) (Gbps) Supply voltage (V) Number of channels (#) ICC (Max) (mA) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN75DP129 Order now Redriver     HDMI     2.5     3.3     1     112     0 to 85     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN65DP149 Order now Retimer     HDMI     3.4     3.3
1.1    
4     300     -40 to 85     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN65DP159 Order now Retimer     HDMI     6     3.3
1.1    
4     300     -40 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN75DP139 Order now Redriver     HDMI     3.4     3.3     1     110     0 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN75DP149 Order now Retimer     HDMI     3.4     3.3
1.1    
4     300     0 to 70     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN75DP159 Order now Retimer     HDMI     6     3.3
1.1    
4     300     0 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)