SN75DP139 DisplayPort to TMDS Translator | TI.com

SN75DP139
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
DisplayPort to TMDS Translator

 

Description

The SN75DP139 is a dual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions greater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). The SN75DP139 is compliant with the HDMI 1.4b specifications and supports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rate up to 340 MHz.

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS Level-Shifting Re-driver With Receiver Equalization
  • Supports Data Rates up to 3.4 Gbps
  • Achieves HDMI 1.4b Compliance
  • 3D HDMI Support With TMDS Clock Rates up to 340 MHz
  • 4k × 2k Operation (30 Hz, 24bpp)
  • Deep Color Supporting 36bpp
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 10 kV on All Pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 48-Pin 7-mm × 7-mm VQFN (RGZ) Package
  • 40-Pin 5-mm × 5-mm WQFN (RSB) Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in HDMI, DisplayPort & MIPI Email Download to Excel
Part number Order ESD HBM (kV) Protocols Speed (Max) (Gbps) Number of TMDS inputs   Supply voltage (V) Number of TMDS outputs   Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
SN75DP139 Order now 10     HDMI     3.4       3.3     1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
0 to 85    
SN65DP149 Order now 2     HDMI     3.4       3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     -40 to 85    
SN65DP159 Order now 2     HDMI     6       3.3
1.1    
1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
-40 to 85    
SN75DP129 Order now 12     HDMI     2.5       3.3     1     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)     0 to 85    
SN75DP130 Order now 2     DisplayPort     5.4       3.3     0     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     0 to 85    
SN75DP149 Order now 2     HDMI     3.4       3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     0 to 70    
SN75DP159 Order now 2     HDMI     6       3.3
1.1    
1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
0 to 85    
TDP142 Order now 6     DisplayPort
HDMI (AC-coupled)    
8.1     0     3.3     0     WQFN | 40     40WQFN: 24 mm2: 4 x 6 (WQFN | 40)     -40 to 85
0 to 70    
TDP158 Order now 2     HDMI     6     0     3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)