SN75DP139 DisplayPort to TMDS Translator | TI.com

SN75DP139 (ACTIVE) DisplayPort to TMDS Translator

 

Description

The SN75DP139 is a dual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutions greater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). The SN75DP139 is compliant with the HDMI 1.4b specifications and supports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rate up to 340 MHz.

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS Level-Shifting Re-driver With Receiver Equalization
  • Supports Data Rates up to 3.4 Gbps
  • Achieves HDMI 1.4b Compliance
  • 3D HDMI Support With TMDS Clock Rates up to 340 MHz
  • 4k × 2k Operation (30 Hz, 24bpp)
  • Deep Color Supporting 36bpp
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 10 kV on All Pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 48-Pin 7-mm × 7-mm VQFN (RGZ) Package
  • 40-Pin 5-mm × 5-mm WQFN (RSB) Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Retimers, redrivers, equalizers & switches/muxes Email Download to Excel
Part number Order Device type Protocols Speed (Max) (Gbps) Supply voltage (V) Number of channels (#) ICC (Max) (mA) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN75DP139 Order now Redriver     HDMI     3.4     3.3     1     110     0 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN65DP149 Order now Retimer     HDMI     3.4     3.3
1.1    
4     300     -40 to 85     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN65DP159 Order now Retimer     HDMI     6     3.3
1.1    
4     300     -40 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN75DP129 Order now Redriver     HDMI     2.5     3.3     1     112     0 to 85     VQFN | 36     36VQFN: 36 mm2: 6 x 6 (VQFN | 36)    
SN75DP130 Order now Redriver     DisplayPort     5.4     3.3     1     230     0 to 85     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
SN75DP149 Order now Retimer     HDMI     3.4     3.3
1.1    
4     300     0 to 70     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
SN75DP159 Order now Retimer     HDMI     6     3.3
1.1    
4     300     0 to 85     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
TDP142 Order now Redriver     DisplayPort
HDMI (AC-coupled)    
8.1     3.3     4     200     -40 to 85
0 to 70    
WQFN | 40     40WQFN: 24 mm2: 4 x 6 (WQFN | 40)    
TDP158 Order now Redriver     HDMI     6     3.3
1.1    
4     80