SN75LBC173A

OBSOLETE

Quadruple RS-485 Differential Line Receivers

SN75LBC173A is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65LBC173A ACTIVE Quadruple RS-485 Differential Line Receivers Pin-to-pin device offers wider working temperature range
Similar functionality to the compared device
SN55LBC173 ACTIVE Quadruple Low-Power Differential Line Receiver 10Mbps signaling rate, extended operating temp range
SN65LBC173 ACTIVE Quadruple Low-Power Differential Line Receiver 10Mbps signaling rate, wider operating temp range
SN75LBC173 ACTIVE Quadruple Low-Power Differential Line Receiver 10Mbps signaling rate

Product details

Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 4 Number of transmitters 0 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 50 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 Applications
  • Signaling Rate(1) Exceeding 50 Mbps
  • Fail-Safe in Bus Short-Circuit, Open-Circuit, and Idle-Bus Conditions
  • ESD Protection on Bus Inputs Exceeds 6 kV
  • Common-Mode Bus Input Range –7 V to 12 V
  • Propagation Delay Times <16 ns
  • Low Standby Power Consumption <20 µA
  • Pin-Compatible Upgrade for AM26LS32, DS96F173, LTC488, and SN75173

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • Designed for TIA/EIA-485, TIA/EIA-422, and ISO 8482 Applications
  • Signaling Rate(1) Exceeding 50 Mbps
  • Fail-Safe in Bus Short-Circuit, Open-Circuit, and Idle-Bus Conditions
  • ESD Protection on Bus Inputs Exceeds 6 kV
  • Common-Mode Bus Input Range –7 V to 12 V
  • Propagation Delay Times <16 ns
  • Low Standby Power Consumption <20 µA
  • Pin-Compatible Upgrade for AM26LS32, DS96F173, LTC488, and SN75173

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65LBC173A and SN75LBC173A are quadruple differential line receivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

These devices are optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOSt, facilitating low power consumption and robustness.

The G and G inputs provide enable control logic for either positive- or negative-logic enabling all four drivers. When disabled or powered off, the receiver inputs present a high-impedance to the bus for reduced system loading.

The SN75LBC173A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC173A is characterized over the temperature range from −40°C to 85°C.

The SN65LBC173A and SN75LBC173A are quadruple differential line receivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications.

These devices are optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

Each receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. These devices are designed using LinBiCMOSt, facilitating low power consumption and robustness.

The G and G inputs provide enable control logic for either positive- or negative-logic enabling all four drivers. When disabled or powered off, the receiver inputs present a high-impedance to the bus for reduced system loading.

The SN75LBC173A is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC173A is characterized over the temperature range from −40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65LBC173A, SN75LBC173A Quadruple RS-485 Differential Line Receivers datasheet (Rev. C) PDF | HTML 08 Nov 2023

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location