TAS5421-Q1
Automotive, 22-W, 1-ch, 4.5- to 18-V analog input class-D audio amplifier w/ I2C diag, load dump
A newer version of this product is available
Drop-in replacement with upgraded functionality to the compared device
TAS5421-Q1
- Mono BTL Digital Power Amplifier
- 22-W Output Power at 10% THD+N into 4 Ω
- 4.5-V to 18-V Operating Range
- 85% Efficiency into 4 Ω
- Differential Analog Input
- Speaker Guard™ Speaker Protection with Adjustable Power Limiter
- 75-dB Power-Supply Rejection Ratio (PSRR)
- Load Diagnostic Functions:
- Open and Shorted Output Load
- Output-to-Power and Output-to-Ground Shorts
- Protection and Monitoring Functions:
- Short-Circuit Protection
- 40-V Load Dump Protection per ISO-7637-2
- Output DC Level Detection while Music is Playing
- Overtemperature Protection
- Overvoltage and Undervoltage Protection
- Thermally Enhanced 16-Pin HTSSOP (PWP) Package with PowerPAD Package (Pad Down)
- Designed for Automotive EMC Requirements
- Qualified According to AEC-Q100 Grade 2
- ISO9000: 2002 TS16949 Certified
- –40°C to 125°C Ambient Temperature Range
All trademarks are the property of their respective owners.
The TAS5421-Q1 is a mono digital audio amplifier, ideal for use in automotive emergency call (eCall), telematics, instrument cluster, and infotainment applications. The device provides up to 22 W into 4 Ω at less than 10% THD+N from a 14.4-Vdc automotive battery. The wide operating voltage range and excellent efficiency make the device ideal for start-stop support or running from a backup battery when required. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the speaker through I2C.
For all available packages, see the orderable addendum at the end of the datasheet.Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS5421EVM — TAS5421EVM audio amplifier eval board for eCall, telematics, instrument cluster and infotainment
The TAS5421EVM showcases the latest TI analog input class D closed-loop mono amplifier. The EVM can be used as stand-alone platform with default I2C register settings. The EVM also works with USB2IIC-2 board and TAS5421-Q1 GUI for programming I2C register settings.
TAS5421-Q1 Unencrypted Pspice Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage
PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.