Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

TCA39306

ACTIVE

FM+ I²C bus and SMBus voltage translator

Product details

Features Enable pin Protocols I2C, I3C Frequency (max) (MHz) 12.5 VCCA (min) (V) 0.85 VCCA (max) (V) 5.5 VCCB (min) (V) 1.65 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 125
Features Enable pin Protocols I2C, I3C Frequency (max) (MHz) 12.5 VCCA (min) (V) 0.85 VCCA (max) (V) 5.5 VCCB (min) (V) 1.65 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X2SON (DTM) 8 1.08 mm² 0.8 x 1.35
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C applications
  • Standard-mode, fast-mode, and fast-mode plus I 2C and SMBus compatible
  • I 3C compatible (12.5 MHz supported)
  • Allows voltage-level translation between
    • 0.9-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction Pin
  • Low ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = Low
  • Lockup-free operation for isolation when EN = Low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • ESD Protection Exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 1000-V charged-device model (C101)
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C applications
  • Standard-mode, fast-mode, and fast-mode plus I 2C and SMBus compatible
  • I 3C compatible (12.5 MHz supported)
  • Allows voltage-level translation between
    • 0.9-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction Pin
  • Low ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = Low
  • Lockup-free operation for isolation when EN = Low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • ESD Protection Exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 1000-V charged-device model (C101)

The TCA39306 is a dual bidirectional voltage-level translator compatible with I 2C, SMBus, and I 3C with an enable (EN) input, and is operational from 0.9-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The device allows bidirectional voltage translations between 0.85 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the TCA39306 can be used to isolate a higher speed bus from a lower speed bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

The TCA39306 is a dual bidirectional voltage-level translator compatible with I 2C, SMBus, and I 3C with an enable (EN) input, and is operational from 0.9-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The device allows bidirectional voltage translations between 0.85 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the TCA39306 can be used to isolate a higher speed bus from a lower speed bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TCA39306 Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator datasheet (Rev. B) PDF | HTML 28 Mar 2023
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Application brief I3C Voltage Translator and Multiplexer Quick Reference PDF | HTML 04 Jan 2024
Application brief Best Practices: I2C Devices on an I3C Shared Bus PDF | HTML 30 Mar 2023
Application brief I3C - Next Generation Serial Communication Interface PDF | HTML 24 Feb 2022
EVM User's guide TCA39306 EVM User's Guide PDF | HTML 11 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA39306EVM — TCA39306 evaluation module low voltage I²C level-shifter

This EVM provides configurable loading conditions through adjustable pull up resistors and bus capacitance which allows designers to easily test the performance of this device in their system.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TCA39306 IBIS Model

SCPM048.ZIP (23 KB) - IBIS Model
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23-THN (DDF) 8 View options
VSSOP (DCU) 8 View options
X2SON (DTM) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos