Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

2-bit bidirectional 2.7- to 5.5-V hot swappable 400-kHz I2C/SMBus buffer

Product details

Frequency (max) (MHz) 0.4 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (max) (MHz) 0.4 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Operating Power-Supply Voltage Range of 2.7-V to 5.5-V
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • SDA and SCL Lines Are Buffered Which Increases Fanout
  • 1-V Precharge on All SDA and SCL Lines Prevents Corruption During Live Board Insertion and Removal From Backplane
  • SDA and SCL Input Lines Are Isolated From Outputs
  • Accommodates Standard Mode and Fast Mode I2C Devices
  • Applications Include Hot Board Insertion and Bus Extension
  • Low ICC Chip Disable of <1 μA
  • READY Open-Drain Output
  • Supports Clock Stretching, Arbitration, and Synchronization
  • Powered-Off High-Impedance I2C Pins
  • Open-Drain I2C Pins
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

  • Operating Power-Supply Voltage Range of 2.7-V to 5.5-V
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • SDA and SCL Lines Are Buffered Which Increases Fanout
  • 1-V Precharge on All SDA and SCL Lines Prevents Corruption During Live Board Insertion and Removal From Backplane
  • SDA and SCL Input Lines Are Isolated From Outputs
  • Accommodates Standard Mode and Fast Mode I2C Devices
  • Applications Include Hot Board Insertion and Bus Extension
  • Low ICC Chip Disable of <1 μA
  • READY Open-Drain Output
  • Supports Clock Stretching, Arbitration, and Synchronization
  • Powered-Off High-Impedance I2C Pins
  • Open-Drain I2C Pins
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

The TCA4311 is a hot swappable I2C bus buffer that supports I/O card insertion into a live backplane without corruption of the data and clock busses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, this device provides bidirectional buffering, keeping the backplane and card capacitances isolated. During insertion, the SDA and SCL lines are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.

When the I2C bus is idle, the TCA4311 can be put into shutdown mode by setting the EN pin low. When EN is high, the TCA4311 resumes normal operation. It also includes an open drain READY output pin, which indicates that the backplane and card sides are connected together. When READY is high, the SDAIN and SCLIN are connected to SDAOUT and SCLOUT. When the two sides are disconnected, READY is low.

Both the backplane and card may be powered with supply voltages ranging from 2.7 V to 5.5 V, with no restrictions on which supply voltage is higher.

The TCA4311 has standard open-drain I/Os. The size of the pullup resistors to the I/Os depends on the system, but each side of this buffer must have a pullup resistor. The device is designed to work with Standard Mode and Fast Mode I2C devices in addition to SMBus devices. Standard Mode I2C devices only specify 3 mA in a generic I2C system where Standard Mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used.

The TCA4311 is a hot swappable I2C bus buffer that supports I/O card insertion into a live backplane without corruption of the data and clock busses. Control circuitry prevents the backplane from being connected to the card until a stop command or bus idle occurs on the backplane without bus contention on the card. When the connection is made, this device provides bidirectional buffering, keeping the backplane and card capacitances isolated. During insertion, the SDA and SCL lines are precharged to 1 V to minimize the current required to charge the parasitic capacitance of the chip.

When the I2C bus is idle, the TCA4311 can be put into shutdown mode by setting the EN pin low. When EN is high, the TCA4311 resumes normal operation. It also includes an open drain READY output pin, which indicates that the backplane and card sides are connected together. When READY is high, the SDAIN and SCLIN are connected to SDAOUT and SCLOUT. When the two sides are disconnected, READY is low.

Both the backplane and card may be powered with supply voltages ranging from 2.7 V to 5.5 V, with no restrictions on which supply voltage is higher.

The TCA4311 has standard open-drain I/Os. The size of the pullup resistors to the I/Os depends on the system, but each side of this buffer must have a pullup resistor. The device is designed to work with Standard Mode and Fast Mode I2C devices in addition to SMBus devices. Standard Mode I2C devices only specify 3 mA in a generic I2C system where Standard Mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TCA4311 Hot Swappable 2-Wire Bus Buffers datasheet (Rev. A) 12 Jun 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location