TCAN1044-Q1 Automotive High Speed CAN Transceiver | TI.com

TCAN1044-Q1 (PREVIEW)

Automotive High Speed CAN Transceiver

 

Sample Availability

Prototype samples are available (PTCAN1044DRQ1). Request now

Description

The TCAN1044x-Q1 devices are high speed Controller Area Network (CAN) transceivers that meet the physical layer requirements of the ISO 11898-2:2016 high speed CAN specification providing an interface between the CAN bus and a CAN protocol controller. The TCAN1044x-Q1 devices support both classical CAN and CAN FD networks up to 5 megabits per second (Mbps). The device part numbers with the "V" suffix include internal logic level translation via the VIO terminal to allow for interfacing directly to 1.8 V, 3.3 V, or 5 V controllers. The devices have a low-power standby mode which supports remote wake-up via the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044x-Q1 devices include many protection and diagnostic features including thermal shutdown (TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±42 V.

Features

  • AEC Q100: Qualified for Automotive Applications
    • Device Temperature Grade 1:
      –40°C to 125°C TA
  • Meets the Requirements of ISO 11898-2:2016 and ISO 11898-5:2007 Physical Layer Standards
  • Support of Classical CAN and CAN FD up to 5 Mbps
    • Short and Symmetrical Propagation Delays and Fast Loop Times for Enhanced Timing Margin
    • Higher Data Rates in Loaded CAN Networks
  • I/O Voltage Range Supports 1.8 V to 5 V
  • Optimized Behavior When Unpowered
    • Bus and Logic Terminals are High Impedance (No Load to Operating Bus or Application)
    • Hot Plug Capable: Power Up/Down Glitch Free Operation On Bus and RXD Output
  • Meets or Exceeds the Standard Requirements:
    • SAE J2962-2 (2016) Communication Transceivers Qualification
    • GIFT/ICT
    • ISO 16845-2 High Speed Medium Access Unit Conformance
  • Protection Features
    • IEC ESD Protection of Bus Terminals: ±15 kV
    • Bus Fault Protection: ±42 V
    • Undervoltage Protection On Supply Terminals
    • Driver Dominant Timeout (TXD DTO)
      • Data Rates Down to 9.2 kbps
    • Thermal Shutdown Protection (TSD)
  • Junction Temperatures From: –40°C to 150°C
  • Available in SOIC (8) Package and Leadless VSON (8) Package 3.0 mm x 3.0 mm with improved Automated Optical Inspection (AOI) Capability

All trademarks are the property of their respective owners.

Parametrics

Compare all products in CAN/LIN Email Download to Excel
Part number Order Protocols Number of channels (#) Supply voltage(s) (V) Bus fault voltage (V) Common mode voltage (V) Signaling rate (Max) (Mbps) Low power mode HBM ESD (kV) IEC 61000-4-2 contact (+/- kV) Isolated Rating Operating temperature range (C) Package Group
TCAN1044-Q1 Order now CAN     1     4.5 to 5.5     -42 to 42     -12 to 12     2     Standby     -10 to 10     -8 to 8     No     Automotive     -40 to 125     SOIC | 8
SON | 8    
TCAN1042-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     2     Standby     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8    
TCAN1051-Q1 Order now CAN     1     4.5 to 5.5     -58 to 58     -30 to 30     2     Silent     16     15     No     Automotive     -55 to 125     SOIC | 8
SON | 8