TDP158 6 Gbps AC Coupled to TMDS™/HDMI™ Redriver | TI.com

TDP158
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6 Gbps AC Coupled to TMDS™/HDMI™ Redriver

 

Description

The TDP158 device is an AC-Coupled HDMI signal to transition-minimized differential signal (TMDS) Redriver supporting digital video interface (DVI) 1.0 and high-definition multimedia interface (HDMI) 1.4b and 2.0b output signals. The TDP158 supports four TMDS channels and Digital Display Control (DDC) interfaces. The TDP158 supports signaling rates up to 6 Gbps to allow for the highest resolutions of 4k2k60p 24 bits per pixel and up to WUXGA 16-bit color depth or 1080p with higher refresh rates. The TDP158 can be configured to support the HDMI2.0 standard.

The TDP158 supports dual power supply rails of
1.1 V on VDD and 3.3 V on VCC for power reduction. Several methods of power management are implemented to reduce overall power consumption. TDP158 supports fixed receiver EQ gain using I2C or pin strap to compensate for different lengths input cable or board traces.

Features

  • AC-coupled TMDS or DisplayPort Dual-Mode Physical Layer Input to HDMI2.0bTMDS Physical Layer Output Supporting up to 6 Gbps Data Rate, Compatible with HDMI2.0b Electrical Parameters
  • Supporting DisplayPort Dual-Mode Standard Version 1.1
  • Support 4k2k60p and up to WUXGA 16-bit Color Depth or 1080p with Higher Refresh Rates
  • Programmable Fixed Receiver Equalizer up to
    15.5 dB
  • Global or Independent High Speed Lane Control, Pre-emphasis and Transmit Swing, and Slew Rate Control
  • I2C or Pin Strap Programmable
  • Configurable as a DisplayPort Redriver via I2C
  • Full Lane Swap on Main Lanes
  • Low Power Consumption
    • –200 mW Active at 6-Gbps and –8 mW at Shutdown State
  • 40-pin, 0.4 mm Pitch, 5 mm x 5 mm, WQFN Package, Pin Compatible to the SN75DP159RSB Retimer

All trademarks are the property of their respective owners.

Parametrics

Compare all products in HDMI, DisplayPort & MIPI Email Download to Excel
Part number Order ESD HBM (kV) Protocols Speed (Max) (Gbps) Number of TMDS inputs   Supply voltage (V) Number of TMDS outputs   Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
TDP158 Order now 2     HDMI     6     0     3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     0 to 85    
SN65DP149 Order now 2     HDMI     3.4       3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     -40 to 85    
SN65DP159 Order now 2     HDMI     6       3.3
1.1    
1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
-40 to 85    
SN75DP130 Order now 2     DisplayPort     5.4       3.3     0     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     0 to 85    
SN75DP139 Order now 10     HDMI     3.4       3.3     1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
0 to 85    
SN75DP149 Order now 2     HDMI     3.4       3.3
1.1    
1     WQFN | 40     40WQFN: 25 mm2: 5 x 5 (WQFN | 40)     0 to 70    
SN75DP159 Order now 2     HDMI     6       3.3
1.1    
1     VQFN | 48
WQFN | 40    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)
40WQFN: 25 mm2: 5 x 5 (WQFN | 40)    
0 to 85    
TDP142 Order now 6     DisplayPort
HDMI (AC-coupled)    
8.1     0     3.3     0     WQFN | 40     40WQFN: 24 mm2: 4 x 6 (WQFN | 40)     -40 to 85
0 to 70