THVD1550
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5-V RS-485 transceiver with ±18-kV IEC ESD protection

 

Models (1)

Title Category Type Date
THVD1550 IBIS Model IBIS Model ZIP 27 Nov 2017

Reference designs

48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives

Efficiency, protection, and integration are important design factors for compact DC-fed drives up to 60VDC. This reference design shows a three-phase inverter with nominal 48-V DC input and a 10-ARMS output current.  The 100-V intelligent three-phase gate driver DRV8350R with integrated buck (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design TIDM-1005 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation