NEW

THVD2442

ACTIVE

3.3-V to 5-V, 20-Mbps, full-duplex RS-485 transceiver with IEC ESD and ±70-V fault-protected

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 2 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 2 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -70 to 70 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, Fault protection, IEC ESD protection, PROFIBUS Isolated No Supply current (max) (µA) 5600 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact discharge
    • ±8kV IEC 61000-4-2 air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Full-duplex devices available in two speed grades
    • THVD2412: 250kbps
    • THVD2442: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 10µA
    • Current during operation: < 5.6mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in - 7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • 3V to 5.5V supply voltage
  • Differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
  • Bus I/O protection
    • ±70V DC bus fault
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact discharge
    • ±8kV IEC 61000-4-2 air-gap discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Full-duplex devices available in two speed grades
    • THVD2412: 250kbps
    • THVD2442: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ±25V
  • Enhanced receiver hysteresis for noise immunity
  • Low power consumption
    • Low shutdown supply current: < 10µA
    • Current during operation: < 5.6mA
  • Glitch-free power-up/down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • Thermal shutdown
  • 1/8 unit load (up to 256 bus nodes) in - 7V to 12V common mode range
  • Small 3mm x 3mm VSON package to save board space

THVD2412 and THVD2442 are ±70V fault-protected, full-duplex, RS-422/RS-485 transceivers operating on a single 3V to 5.5V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range ensures reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the bus inputs are open or shorted together.

THVD24x2 devices are available in small and thermally efficient VSON packages for space-constrained applications. These devices are characterized over ambient temperature from –40°C to 125°C.

THVD2412 and THVD2442 are ±70V fault-protected, full-duplex, RS-422/RS-485 transceivers operating on a single 3V to 5.5V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation ensuring robust communication in rugged industrial environments.

These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range ensures reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the bus inputs are open or shorted together.

THVD24x2 devices are available in small and thermally efficient VSON packages for space-constrained applications. These devices are characterized over ambient temperature from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet THVD24x2 ±70V Fault-Protected 3V to 5.5V Full Duplex RS-485 Transceivers With IEC ESD datasheet (Rev. A) PDF | HTML 05 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos