THVD2450

ACTIVE

±70-V fault-protected 3.3-V to 5-V RS-485 transceiver with IEC ESD

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

THVD2450DRBR

PREVIEW
Not available Not available 1ku | $1.31 1.31 3,000 | LARGE T&R 3000 SON (DRB) | 8 Preproduction - only available from TI Not available Preproduction These are prototypes/experimental devices, and are not yet approved or released for full production. Testing and final process, including without limitation quality assurance, reliability performance testing, and/or process qualification, may not yet be complete, and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind. -40 to 125
Call TI
Call TI View View View View

THVD2450DGKR

ACTIVE
6,412 1ku | $1.71 1-99 $3.44 100-249 $3.02 250-999 $2.12 1,000+ $1.71 1.71 2,500 | LARGE T&R 2500 VSSOP (DGK) | 8 Distributors Avnet No stock Digi-Key 2,500 Global stock Mouser Electronics No stock Request sample Production -40 to 125 View
NIPDAUAG
Level-1-260C-UNLIM Yes Yes View View View View

THVD2450DR

ACTIVE
4,667 1ku | $1.31 1-99 $2.65 100-249 $2.32 250-999 $1.63 1,000+ $1.31 1.31 2,500 | LARGE T&R 2500 SOIC (D) | 8 Distributors Avnet No stock Avnet: Silica No stock Digi-Key 2,627 Global stock Mouser Electronics 7,006 Global stock Request sample Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View