TIOS101 Digital Sensor Output Drivers With Integrated Surge Protection | TI.com

TIOS101 (ACTIVE)

Digital Sensor Output Drivers With Integrated Surge Protection

 

Description

The TIOS101 devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over circuit current and over temperature.

Features

  • 7-V to 36-V Supply Voltage
  • PNP, NPN or Push-Pull Configurable Output
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 55 V on VCC, OUT and GND
  • Integrated EMC Protection on VCC and OUT
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads
    up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2.2-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOS101: No LDO
    • TIOS101-3: 3.3-V LDO
    • TIOS101-5: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Fault Indicator
  • Extended Ambient Temperature: -40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in IO-Link/digital IO Email Download to Excel
Part number Order Device type Supply voltage(s) (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-4 EFT (+/- kV) IEC 61000-4-5 (surge) (+/- kV) Current limit (Max) (mA) LDO output range (V) Features Operating temperature range (C) Package Group
TIOS101 Order now Digital output switch     7 to 36     16     4     1.2     350    
   
Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10    
TIOS1013 Order now Digital output switch     7 to 36     16     4     1.2     350     3.3     Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10    
TIOS1015 Order now Digital output switch     7 to 36     16     4     1.2     350     5     Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10    
SN65HVD101 Order now IO-Link     9 to 30    
   
   
   
   
3.3     Reverse polarity protection
Configurable current limiter
Remote wakeup
Integrated LDO (3.3 V or 5 V)
Adjustable IO
Thermal warning    
-40 to 105     VQFN | 20    
SN65HVD102 Order now IO-Link     9 to 30    
   
   
   
   
   
Reverse polarity protection
Configurable current limiter
Remote wakeup
Adjustable IO
Thermal warning    
-40 to 105     VQFN | 20    
TIOL111 Order now IO-Link     7 to 36     16     4     1.2     350    
   
Reverse polarity protection
Configurable current limiter
Remote wakeup    
-40 to 125     VSON | 10