TLIN2021A-Q1

ACTIVE

Automotive Fault-Protected LIN Transceiver with Inhibit and Wake

TLIN2021A-Q1

ACTIVE

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 48 Bus fault voltage (V) -60 to 60 Signaling rate (max) (Bits) 20000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 48 Bus fault voltage (V) -60 to 60 Signaling rate (max) (Bits) 20000 Rating Automotive
VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
  • Support for 12-V and 24-V applications
  • Wide input operational voltage range:
    • VSUP range from 4.5 V to 45 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 45-kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features: ±60 V LIN bus fault tolerant, 58 V load dump support, undervoltage protection on VSUP, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
  • Junction temperature from -40°C to 150°C
  • Available in 8-pin SOIC, VSON with wettable flanks, and SOT23 packages
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN Network for Vehicle Applications
  • Functional Safety-Capable
  • Support for 12-V and 24-V applications
  • Wide input operational voltage range:
    • VSUP range from 4.5 V to 45 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Operating modes: Normal, Standby and Sleep
  • Low-power mode wake-up support with source recognition:
    • Remote wake-up over the LIN bus
    • Local wake-up via the WAKE pin
    • Local wake-up via EN
  • Integrated 45-kΩ LIN pull-up resistor
  • Control of system-level power using the INH pin
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features: ±60 V LIN bus fault tolerant, 58 V load dump support, undervoltage protection on VSUP, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
  • Junction temperature from -40°C to 150°C
  • Available in 8-pin SOIC, VSON with wettable flanks, and SOT23 packages

The TLIN2021A-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol that supports automotive in-vehicle networking.

The TLIN2021A-Q1 transmitter supports data rates up to 20 kbps. The transceiver controls the state of the LIN bus via the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN2021A-Q1 is designed to support 12-V and 24-V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

The TLIN2021A-Q1 is a local interconnect network (LIN) physical layer transceiver. LIN is a low-speed universal asynchronous receiver transmitter (UART) communication protocol that supports automotive in-vehicle networking.

The TLIN2021A-Q1 transmitter supports data rates up to 20 kbps. The transceiver controls the state of the LIN bus via the TXD pin and reports the state of the bus on its open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN2021A-Q1 is designed to support 12-V and 24-V applications with a wide input voltage operating range. The device supports low-power sleep mode, as well as wake-up from low-power mode through wake over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a node through the device INH output pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLIN1021A-Q1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake 45-V bus fault

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLIN2021A-Q1 Fault-Protected LIN Transceiver with Inhibit and Wake datasheet (Rev. A) PDF | HTML 06 Apr 2022
Functional safety information TLIN2021A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 25 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN1021DEVM — TLIN1021-Q1 local interconnect network (LIN) transceiver with WAKE and INH evaluation module

This EVM can be used to evaluate the TLINx021 family of devices. The LIN bus is easily accessed via the J3 and J5 connectora, along with VBAT and GND to make easy connections to real LIN systems. All logic signals are available through headers and test points, and modes are easily transitioned (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos