Home Interface Ethernet ICs Ethernet PHYs

Industrial Ethernet PHY

Product details

Datarate (Mbps) 10/100 Interface type MII Number of ports Single Rating Catalog Features Cable diagnostics, JTAG1149.1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 16
Datarate (Mbps) 10/100 Interface type MII Number of ports Single Rating Catalog Features Cable diagnostics, JTAG1149.1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 16
HTQFP (PHP) 48 81 mm² 9 x 9
  • Temperature From –40°C to 85°C
  • Low Power Consumption, < 200mW Typical
  • Cable Diagnostics
  • Error-Free Operation up to 200 Meters Under Typical Conditions
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25 MHz Clock Out
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and Filters
  • Bus I/O Protection - ±16kV JEDEC HBM
  • IEEE 802.3u PCS, 100BASE-TX Transceivers
  • Enables IEEE1588 Time-Stamping
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with
    Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, 10/100 Mb/s Mode, Activity,
    and Collision Detect
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • 48-pin TQFP Package (7mm) × (7mm)
  • Applications
    • Industrial Controls and Factory Automation
    • General Embedded Applications

  • Temperature From –40°C to 85°C
  • Low Power Consumption, < 200mW Typical
  • Cable Diagnostics
  • Error-Free Operation up to 200 Meters Under Typical Conditions
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 25 MHz Clock Out
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and Filters
  • Bus I/O Protection - ±16kV JEDEC HBM
  • IEEE 802.3u PCS, 100BASE-TX Transceivers
  • Enables IEEE1588 Time-Stamping
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with
    Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, 10/100 Mb/s Mode, Activity,
    and Collision Detect
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • 48-pin TQFP Package (7mm) × (7mm)
  • Applications
    • Industrial Controls and Factory Automation
    • General Embedded Applications

The TLK100 is a single-port Ethernet PHY for 10BaseT and 100Base TX signaling. It integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. This device supports the standard Media Independent Interface (MII) for direct connection to a Media Access Controller (MAC).

The TLK100 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V, 1.8V, and 1.1V power supplies for reduced power operation.

The TLK100 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. It not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK100 is a single-port Ethernet PHY for 10BaseT and 100Base TX signaling. It integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. This device supports the standard Media Independent Interface (MII) for direct connection to a Media Access Controller (MAC).

The TLK100 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V, 1.8V, and 1.1V power supplies for reduced power operation.

The TLK100 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. It not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Industrial Ethernet PHY datasheet (Rev. B) 09 Oct 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location