TMDS341

ACTIVE

1.65-Gbps 3-to-1 DVI/HDMI 1.3a mux

Product details

Type Mux Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
Type Mux Protocols HDMI Rating Catalog Operating temperature range (°C) 0 to 70
TQFP (PFC) 80 196 mm² 14 x 14
  • Designed for Signaling Rates up to 1.65 Gbps in Support of UXGA Display
  • Differential Interface Compatible with Transition Minimized Differential Signaling (TMDS) Electrical Specification
  • Each Port Supports HDMI or DVI Inputs
  • Isolated Digital Display Control (DDC) Bus for Unused Ports
  • 5-V Tolerance to all DDC and HPD_SINK Inputs
  • Integrated Receiver Termination
  • Inter-Pair Output Skew < 100 ps
  • 8-dB Receiver Equalization to Compensate for 5-m DVI Cable Losses
  • High Impedance Outputs When Disabled
  • HBM ESD Protection Exceeds 3 kV
  • 3.3-V Supply Operation
  • 80-Pin TQFP Package
  • ROHS Compatible and 260°C Reflow Rated
  • APPLICATIONS
    • Switching From Three Digital-Video (DVI) or Digital-Audio Visual (HDMI) Sources
    • Digital TV
    • Digital Projector
    • Audio Video Receiver

  • Designed for Signaling Rates up to 1.65 Gbps in Support of UXGA Display
  • Differential Interface Compatible with Transition Minimized Differential Signaling (TMDS) Electrical Specification
  • Each Port Supports HDMI or DVI Inputs
  • Isolated Digital Display Control (DDC) Bus for Unused Ports
  • 5-V Tolerance to all DDC and HPD_SINK Inputs
  • Integrated Receiver Termination
  • Inter-Pair Output Skew < 100 ps
  • 8-dB Receiver Equalization to Compensate for 5-m DVI Cable Losses
  • High Impedance Outputs When Disabled
  • HBM ESD Protection Exceeds 3 kV
  • 3.3-V Supply Operation
  • 80-Pin TQFP Package
  • ROHS Compatible and 260°C Reflow Rated
  • APPLICATIONS
    • Switching From Three Digital-Video (DVI) or Digital-Audio Visual (HDMI) Sources
    • Digital TV
    • Digital Projector
    • Audio Video Receiver

The TMDS341 is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and an I2C interface are supported on each port. Each TMDS channel allows signaling rates up to 1.65 Gbps.

The active source is selected by configuring source selectors, S1, S2, and S3. The selected TMDS inputs from each port are switched through a 3-to-1 multiplexer. The I2C interface of the selected input port is linked to the I2C interface of the output port, and the hot plug detector (HPD) of the selected input port is output to HPD_SINK. For the unused ports, the I2C interfaces are isolated, and the HPD pins are kept low.

Termination resistors (50-), pulled up to VCC, are integrated at each receiver input pin. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard. When the output is connected to a standard TMDS termination and OE is high, the output is high impedance.

The TMDS341 provides fixed 8-dB input equalization and selectable 3-dB output de-emphasis to optimize system performance through 5-meter or longer DVI compliant cables. The device is characterized for operation from 0°C to 70°C.

The TMDS341 is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and an I2C interface are supported on each port. Each TMDS channel allows signaling rates up to 1.65 Gbps.

The active source is selected by configuring source selectors, S1, S2, and S3. The selected TMDS inputs from each port are switched through a 3-to-1 multiplexer. The I2C interface of the selected input port is linked to the I2C interface of the output port, and the hot plug detector (HPD) of the selected input port is output to HPD_SINK. For the unused ports, the I2C interfaces are isolated, and the HPD pins are kept low.

Termination resistors (50-), pulled up to VCC, are integrated at each receiver input pin. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard. When the output is connected to a standard TMDS termination and OE is high, the output is high impedance.

The TMDS341 provides fixed 8-dB input equalization and selectable 3-dB output de-emphasis to optimize system performance through 5-meter or longer DVI compliant cables. The device is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3-to1 DVI/DMI Switch datasheet (Rev. B) 09 Jan 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos